- SMC Home
- Products
- Pneumatic Actuators
- Clamps Pneumatic Operated
- CKZM Clamp Cylinder
CKZM Clamp Cylinder
The CKZM micro clamp cylinder allows for easy mounting and easy adjustment of clamping position during assembly. The dust resistant construction prevents dust from entering easily.
CKZM, Micro Clamp Cylinder
The CKZM micro clamp cylinder allows for easy mounting and easy adjustment of clamping position during assembly. The dust resistant construction prevents dust from entering easily.
- Compact: width 20mm, Lightweight: 250g
- Maximum clamping force: 200N, Maximum holding force: 300 N
- Flat clamping characteristics: Outputs constant clamping force for workpiece thicknesses up to 3.5mm
- Reduction of design/assembly labor by utilization
- Arm assembly and mounting assembly have bee added to the clamp cylinder