CKZT
Power clamp cylinder series CKZT, was designed with a rounded cover design and release button with minimal protrusion to reduce weld spatter accumulation. The arm opening angle can be easily changed by replacing the stopper bolt. Series CKZT is available with G or NPT threads and bore sizes equivalent to 25, 40, 50, 63 and 80mm.
CKZT, Power Clamp Cylinder w/o Arm, 40~80 Bore
SMC's European standard power clamp cylinder, series CKZT, was designed with a rounded cover design and release button with minimal protrusion to reduce weld spatter accumulation. The arm opening angle can be easily changed by replacing the stopper bolt. Series CKZT is available with G or NPT threads and bore sizes equivalent to 25, 40, 50, 63 and 80mm.
- Bore sizes: 40, 50, 63, 80
- Port thread type G or NPT
- Space saving design
- 8 arm opening angles
- Turck or P & F switch type
CKZT, Power Clamp Cylinder Arm, 40~80 Bore
Clamp arm for SMC's European standard power clamp cylinder, series CKZT 40mm, 50mm, 63mm, and 80mm bores.
- Arm for CKZT clamp cylinder
- Available for bore sizes (mm): 40, 50, 63, 80
- Arm positions: right, center, or left
- Offset: 15 or 45
CKZT, Power Clamp Cylinder, w/Manual Hand Lever, 50 & 63 Bore
SMC's European standard power clamp cylinder, series CKZT with manual hand lever, was designed with a rounded cover design and release button with minimal protrusion to reduce weld spatter accumulation.
- Bore sizes: 50, 63
- Manual hand lever
- Hand lever right or left selectable
- 7 arm opening angles
- Product is stocked in the US
CKZT*, Power Clamp Cylinder, X2797/X3064 and X2798/X3174
SMC's small power clamp cylinder, series CKZT25-X2797 and X2798, was designed for handling or clamping small workpieces. The arm opening angle of 90 and 105 degrees are available.
- Bore sizes (mm): 25, 32
- Lightweight and compact
- Locking function with button release
- Weld spatter-proof construction
- Equipped with high magnetic field proximity switch
- X2797 is the base model with rubber cover / X3064 is base model with metal cover
- X2798 includes a manual operation handle with rubber cover / X3174 includes a manual operation handle with metal cover
CKZT25 Power Clamp Arm for X2797
Clamp arm for SMC's compact type power clamp cylinder, series CKZT 25mm
- Arm for CKZT-X2797.
- Arm positions: right, center or left.
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery