- SMC Home
- Products
- Pneumatic Actuators
- Clamps Pneumatic Operated
- MACM Work Piece Centering Unit
MACM Work Piece Centering Unit
The MACM Centering Unit can help align and position heavy work pieces on conveyors. This results in more compact conveyor lines.
MACM, Centering Unit
The MACM Centering Unit can help align and position heavy work pieces on conveyors. This results in more compact conveyor lines.
- Alignment and positioning of transferred work pieces
- Contributes to space saving on conveyor lines
- Max. allowable load weight: 1000 kg
- Workpieces can be moved in any direction
- Ball bearings allow for smooth operation
- Table centering accuracy ± mm or less (Workpiece not loaded)
- Table center movable range Max. ø100 mm