MK-Z
Swing clamp cylinder series MK-Z has a high allowable moment of inertia. The typical application for the MK-Z is to hold parts during a welding application. A short overall length means that the MK-Z series is versatile in mounting. Auto switches can be mounted on any of the 4 surfaces with no projection of the switch.
MK-Z Swing Clamp Cylinder, Standard w/Auto Switch Mounting Grooves
SMC's MK-Z is a rotary clamp cylilnder that has a high allowable moment of inertia. The typical application for the MK-Z is to hold parts during a welding application. A short overall length means that the MK-Z series is versatile in mounting. Auto switches can be mounted on any of the 4 surfaces with no projection of the switch.
- Rotary clamp cylinder w/auto switch mounting grooves
- Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63
- Standard stroke (mm): 10, 20, 30, 50 (depending on bore size)
- Clockwise or counterclockwise rotary direction
- Auto switch capable
MK2T, Swing Clamp Cylinder, Double Guide Type
Combining compact cylinder size and rotational capability, the MK2T cylinder is designed for heavy duty clamping applications, with an available integrated arm that swings out of the way when the cylinder is extended. 90 degrees clockwise or counter clockwise rotation is available, and clamping arms with adjustment screw are standard options. MK2T is available in 6 bore sizes from 20mm to 63mm and stokes from 10 mm to 50 mm
- Heavy duty rotary clamp cylinder
- Bore sizes: 20mm-63mm
- Mounting: through hole, head end flange
- Available strokes: 10mm, 20mm, 50mm
- Auto switch capable
MK-Z and MK2T Arm
Option/Arm for MK-Z and MK2T. Includes Clamp bolt, Hexagon socket head cap screw, Hexagon nut, and Spring washer.
- Option/Arm for MK-Z and MK2T
- Applicable to 12, 16, 20, 25, 32, 40, 50 and 63mm
MK2T, Accessory, Flange
SMC's MK-Z has an allowable moment of inertia 3 times higher than the conventional MK and MK2 styles. The overall length is the same as the conventional styles, and mounting dimensions are interchangeable with the MK series. Auto switches can be mounted on any of the 4 surfaces with no projection of the switch.
- Flange mounting bracket
- Applicable to 20, 25, 32, 40, 50 and 63mm bore sizes
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery