- SMC Home
- Products
- Pneumatic Actuators
- Clamps Pneumatic Operated
- W-R Pallet Lock Actuator
W-R Pallet Lock Actuator
The W-R1 and W-R3 pallet lock cylinder offers post stoppage positioning and locking of carriers, line pallets, cars, and more. The design's wide arm opening angle prevents contact with the workpiece. The integration of the clamping unit and cylinder unit reduces design and assembly labor
W-R1/W-R3, Pallet Lock Cylinder
The W-R1 and W-R3 pallet lock cylinder offers post stoppage positioning and locking of carriers, line pallets, cars, and more. The design's wide arm opening angle prevents contact with the workpiece. The integration of the clamping unit and cylinder unit reduces design and assembly labor
- Centering applied to correct positional deviation of up to
- Through the toggle mechanism, max. clamping force of 4430 N
- Arm opening angle: Approx. 70°