WRF
The WRF100 with its high clamping force makes it suitable for a broad range of applications. Standardized T-type and S-type arms allows the selection to meet certain specifications or applications. Also, has an optional spatter protective cover with easy assembly even after the cylinder is installed.
WRF100, Frame Clamp Cylinder
The WRF100 with its high clamping force makes it suitable for a broad range of applications. Standardized T-type and S-type arms allows the selection to meet certain specifications or applications. Also, has an optional spatter protective cover with easy assembly even after the cylinder is installed.
- Operating pressure: 0.5 MPa
- Optional spatter protective cover
- Standardized T/S type arms
WRF100-X2814, X2808, Frame Clamp Cylinder, Stable Clamp Force Type
The WRF100-X2814, X2808 with its high clamping force and stable clamp force makes it suitable for a broad range of applications. The WRF100-X2818, X2808 can be selected from 2 clamping position, Centering (WRF100-X2814) and Side Positioning (WRF100-X2808). Standardized T-type and S-type arms allows the selection to meet certain specifications or applications.
- Stable clamping force
- Operating pressure: 0.5 MPa
- Optional spatter protective cover
- Standardized T/S type arms
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery