- SMC Home
- Products
- Pneumatic Actuators
- Grippers for Pick and Place
- Auto Hand Changing AHC System
- Compact Type - MA2
Compact Type - MA2
The Auto Hand Changing (AHC) system, coupled with a tool adaptor, can be quickly linked and interchanged with either a standard or high precision pneumatic gripper. It is very versatile and can be integrated into a flexible manufacturing system (FMS) making the AHC an effective 2-in-1 gripper component. The MA2 load bearing unit has a max. transportable mass of 3 kg, with a built-in failsafe mechanism for drop prevention when there is loss of air pressure. Paired with the tool adaptor, it can link with two types of grippers.
MA2, AHC Unit, Auto Hand Changing System
The Auto Hand Changing (AHC) system, coupled with a tool adaptor, can be quickly linked and interchanged with either a standard or high precision pneumatic gripper. It is very versatile and can be integrated into a flexible manufacturing system (FMS) making the AHC an effective 2-in-1 gripper component. The MA2 load bearing unit has a max. transportable mass of 3 kg, with a built-in failsafe mechanism for drop prevention when there is loss of air pressure. Paired with the tool adaptor, it can link with two types of grippers.- Single acting, air supply at disconnection
- Positioning repeatability: ±0.01 mm
- Maximum transportable load: 3 kg
MA2, Tool Adaptor for AHC
The Auto Hand Changing (AHC) system, coupled with a tool adaptor, can be quickly linked and interchanged with either a standard or high precision pneumatic gripper. It is very versatile and can be integrated into a flexible manufacturing system (FMS) making the AHC an effective 2-in-1 gripper component. The MA2 load bearing unit has a max. transportable mass of 3 kg, with a built-in failsafe mechanism for drop prevention when there is loss of air pressure. Paired with the tool adaptor, it can link with two types of grippers.- Single acting, air supply at disconnection
- Positioning repeatability: ±0.01 mm
- Maximum transportable load: 3 kg
MA2, Air Gripper for AHC (MHR2)
The Auto Hand Changing (AHC) system, coupled with a tool adaptor, can be quickly linked and interchanged with either a standard or high precision pneumatic gripper. It is very versatile and can be integrated into a flexible manufacturing system (FMS) making the AHC an effective 2-in-1 gripper component. The MA2 load bearing unit has a max. transportable mass of 3 kg, with a built-in failsafe mechanism for drop prevention when there is loss of air pressure. Paired with the tool adaptor, it can link with two types of grippers.- Single acting, rotary actuated
- Bore sizes: 10, 15 mm
MA2, Air Gripper for AHC (MHZ2)
The Auto Hand Changing (AHC) system, coupled with a tool adaptor, can be quickly linked and interchanged with either a standard or high precision pneumatic gripper. It is very versatile and can be integrated into a flexible manufacturing system (FMS) making the AHC an effective 2-in-1 gripper component. The MA2 load bearing unit has a max. transportable mass of 3 kg, with a built-in failsafe mechanism for drop prevention when there is loss of air pressure. Paired with the tool adaptor, it can link with two types of grippers.- Single acting, with linear guide
- Bore sizes: 10, 16 mm
MA2, Tool Stand for AHC
The Auto Hand Changing (AHC) system, coupled with a tool adaptor, can be quickly linked and interchanged with either a standard or high precision pneumatic gripper. It is very versatile and can be integrated into a flexible manufacturing system (FMS) making the AHC an effective 2-in-1 gripper component. The MA2 load bearing unit has a max. transportable mass of 3 kg, with a built-in failsafe mechanism for drop prevention when there is loss of air pressure. Paired with the tool adaptor, it can link with two types of grippers.- Tool stand for AHC system
- Adaptor: MA210
- Auto switches available
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators