- SMC Home
- Products
- Pneumatic Actuators
- Grippers for Pick and Place
- Gripper-3 Finger
- High Holding Force - MHS
High Holding Force - MHS
Gripper series MHS utilizes a wedge cam design to minimize their overall size while retaining a high holding force.
MHS3, Air Gripper, 3 Finger, Parallel Style
The MHS3 Series, 3-finger grippers are optimal for gripping spherical, cylindrical or round work pieces and loading or unloading of work pieces from the chuck of a machine tool. Its wedge cam design minimizes its overall size while retaining a high holding force making it suitable for end-of-arm (end effector) or space constrained pick and place applications.
- Double acting, wedge cam
- High repeatability: ±0.01 mm
- Bore sizes: 16, 20, 25, 32, 40, 50, 63, 80, 100, 125 mm
- Auto switch capable
- Option for NSF-H1, food grade lubricant
MHSL3, Air Gripper, 3 Finger, Long Stroke (Bore 16~25)
The MHSL3 Series, the long stroke, 3-finger grippers are optimal for gripping a wide diameter range of spherical, cylindrical or round work pieces and loading or unloading of work pieces from the chuck of a machine tool. Its wedge cam design minimizes its overall size while retaining a high holding force making it suitable for end-of-arm (end effector) or space constrained pick and place applications.
- Double acting, wedge cam
- High repeatability: ±0.01 mm
- Bore sizes: 16, 20, 25 mm
- Auto switch capable
- Option for NSF-H1, food grade lubricant
MHSL3, Air Gripper, 3 Finger, Long Stroke (Bore 32~125)
The MHSL3 Series, the long stroke, 3-finger grippers are optimal for gripping a wide diameter range of spherical, cylindrical or round work pieces and loading or unloading of work pieces from the chuck of a machine tool. Its wedge cam design minimizes its overall size while retaining a high holding force making it suitable for end-of-arm (end effector) or space constrained pick and place applications.
- Double acting, wedge cam
- High repeatability: ±0.01 mm
- Bore sizes: 32, 40, 50, 63, 80, 100, 125 mm
- Auto switch capable
- Option for NSF-H1, food grade lubricant
MHSJ3, Air Gripper, 3 Finger, w/Dust Cover
The MHSJ3 Series, 3-finger grippers adds a dust cover to protect from the work environment. These are optimal for gripping spherical, cylindrical or round work pieces and loading or unloading of work pieces from the chuck of a machine tool. Its wedge cam design minimizes its overall size while retaining a high holding force making it suitable for end-of-arm (end effector) or space constrained pick and place applications.
- Double acting, wedge cam
- High repeatability: ±0.01 mm
- Bore sizes: 16, 20, 25, 32, 40, 50, 63, 80 mm
- Dust cover: chloroprene rubber (CR), fluororubber (FKM), silicone rubber (Si)
- Option for NSF-H1, food grade lubricant
MHSH3, Air Gripper, Through Hole Type
The MHSH3 Series, 3-finger grippers adds a center through-hole to accommodate a push actuator to ensure proper release of work pieces. These are optimal for gripping spherical, cylindrical or round work pieces and loading or unloading of work pieces from the chuck of a machine tool. Its wedge cam design minimizes its overall size while retaining a high holding force making it suitable for end-of-arm (end effector) or space constrained pick and place applications.
- Double acting, wedge cam
- High repeatability: ±0.01 mm
- Bore sizes: 16, 20, 25, 32, 40, 50, 63, 80 mm
- Auto switch capable
- Option for NSF-H1, food grade lubricant
MHSHJ3, Air Gripper, Through Hole, w/Dust Cover
The MHSHJ3 Series, 3-finger grippers adds a center through-hole to accommodate a push actuator to ensure proper release of work pieces. These are optimal for gripping spherical, cylindrical or round work pieces and loading or unloading of work pieces from the chuck of a machine tool. Its wedge cam design minimizes its overall size while retaining a high holding force making it suitable for end-of-arm (end effector) or space constrained pick and place applications.A dust cover protects from the work environment.
- Double acting, wedge cam
- High repeatability: ±0.01 mm
- Bore sizes: 16, 20, 25, 32, 40, 50, 63, 80 mm
- Dust cover: chloroprene rubber (CR), fluororubber (FKM), silicone rubber (Si)
- Option for NSF-H1, food grade lubricant
MHSH3-A, Center Pusher Assembly
Center pusher assembly for series MHSH3 and MHSHJ3. This is mounted directly to the back of the gripper and includes all necessary hardware.
- 3 finger gripper-through hole type
- Center pusher assembly
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators