Parallel - MHS
Grippers with 4-fingers series MHS4 are optimal for postioning square work pieces as well as picking up round objects. Its wedge cam design minimizes its overall size while retaining a high holding force making it suitable for end-of-arm (end effector) or space constrained pick and place applications.
MHS4, Air Gripper, 4 Finger, Parallel Style
Grippers with 4-fingers series MHS4 are optimal for postioning square work pieces as well as picking up round objects. Its wedge cam design minimizes its overall size while retaining a high holding force making it suitable for end-of-arm (end effector) or space constrained pick and place applications.
- Double acting, wedge cam
- High repeatability: ±0.01 mm
- Bore sizes: 16, 20, 25, 32, 40, 50, 63 mm
- Auto switch capable
- Option for NSF-H1, food grade lubricant