- SMC Home
- Products
- Actuators
- Guided Actuators
- Dual Piston Rods
- Compact Dual Piston Rods - CXSJ
Compact Dual Piston Rods - CXSJ
The CXSJ Series is a compact dual piston actuator that is lighter and smaller than the conventional CXS unit. Its non-rotating accuracy is ± 0.1°. The CXSJL high precision ball bushing bearing type allows for smooth operation that ensures stable travel resistance. The CXSJM slide bearing type provides lateral stability protecting it from side load impacts.

CXSJ, Compact Dual Piston Rods
The CXSJ Series is a compact dual piston actuator that is lighter and smaller than the conventional CXS unit. Its non-rotating accuracy is ± 0.1°. The CXSJL high precision ball bushing bearing type allows for smooth operation that ensures stable travel resistance. The CXSJM slide bearing type provides lateral stability protecting it from side load impacts.
- Bore sizes: 6, 10, 15, 20, 25, 32mm
- Non-rotating accuracy: ± 0.1°
- Stroke lengths up to 100mm
- Auto switch capable

CXSJ, Compact Dual Piston Rod, with Lube-retainer
The CXSJ series with lube-retainer is a compact dual piston actuator that is lighter and smaller than the conventional CXS unit. Its non-rotating accuracy is ± 0.1°. The CXSJL high precision ball bushing bearing type allows for smooth operation that ensures stable travel resistance. The CXSJM slide bearing type provides lateral stability protecting it from side load impacts. The addition of a lube-retainer allows for 4 times the durability in micro-powder environments (as compared to standard models). The two location lube-retainer construction reduces the entry of dust and foreign matter into the cylinder.
- Bore sizes: 6, 10, 15, 20, 25, 32mm
- Non-rotating accuracy: ± 0.1°
- Stroke lengths up to 100mm
- Auto switch capable
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery