- SMC Home
- Products
- Pneumatic Actuators
- Guided Actuators
- Dual Piston Rods
- Dual Piston Double Rod with Slide Unit - CX2-CXW
Dual Piston Double Rod with Slide Unit - CX2/CXW
The CX2 Series is a dual piston, double rod slide unit that offers high non-rotating accuracy and smooth operation. Its compact design and low profile can accommodate applications that require minimal space. Through-holes are in the housing for body mounting or for direct load positioning. The CXW Series is a dual piston, double rod slide unit with built-in shock absorbers for a wide range of applications from high-speed, low-load impacts to low- speed, high-load situations.
CXW, Dual Piston, Double Rod with Slide Unit, Built-in Shock Absorbers
The CXW Series is a dual piston, double rod slide unit with built-in shock absorbers for a wide range of applications from high-speed, low-load impacts to low- speed, high-load situations.
- Bore sizes: 10, 16, 20, 25, 32mm
- Adjustable stroke option, +2 to -25 mm adjustment range
- Hollow piston rod option
- Head side end-lock option
- Auto switch capable
- Air-hydro type available
CX2, Dual Piston, Double Rod with Slide Unit
The CX2 Series is a dual piston, double rod slide unit that offers high non-rotating accuracy and smooth operation. Its compact design and low profile can accommodate applications that require minimal space. Through-holes are in the housing for body mounting or for direct load positioning.
- Bore sizes: 10, 15, 25mm
- Non-rotating accuracy: ± 0.1° (10 mm bore), ± 0.02° (25 mm bore)
- Adjustable stroke option, +2 to -25 mm adjustment range
- Hollow piston rod option
- Auto switch capable
- Air-hydro type available
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators