- SMC Home
- Products
- Pneumatic Actuators
- Guided Actuators
- Dual Piston Rods
- Dual Piston Rods - CXS2
Dual Piston Rods - CXS2
The CXS series is a dual piston actuator with non-rotating accuracy ±0.1°. The CSXL high precision ball bushing type allows for smooth operation that ensures stable travel resistance. The CXSM slide bearing type provides lateral stability protecting it from side load impacts. Double piston construction provides twice the output force. The CXS2 series offers 7 times more allowable kinetic energy and 2.6 times more maximum piston speed compared to the existing CSX series.
CXS2L, Dual Piston Rods, Ball Bushing Bearing
The CXS series is a dual piston actuator with non-rotating accuracy ±0.1°. The CSXL high precision ball bushing type allows for smooth operation that ensures stable travel resistance. Double piston construction provides twice the output force. The CXS2 series offers 7 times more allowable kinetic energy and 2.6 times more maximum piston speed compared to the existing CSX series.
- Bore sizes: 6, 10, 16, 20, 25, 32mm
- Max. standard stroke increased
- Non-rotating accuracy: ±0.1°
- Stroke adjustment range: 0 to -5mm
- Auto switch capable
CXS2M, Dual Piston Rods, Slide Bearing
The CXS series is a dual piston actuator with non-rotating accuracy ±0.1°. The CSXM slide bearing type provides lateral stability protecting it from side load impacts. Double piston construction provides twice the output force. The CXS2 series offers 7 times more allowable kinetic energy and 2.6 times more maximum piston speed compared to the existing CSX series.
- Bore sizes: 6, 10, 16, 20, 25, 32mm
- Max. standard stroke increased
- Non-rotating accuracy: ±0.1°
- Stroke adjustment range: 0 to -5mm
- Auto switch capable
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators