- SMC Home
- Products
- Pneumatic Actuators
- Guided Actuators
- Dual Piston Rods
- Dual Piston Rods with Air Cushions - CXS-A
Dual Piston Rods with Air Cushions - CXS-A
The CXS-A Series is a dual piston actuator with non-rotating accuracy ± 0.1° and enhanced with air cushions at both ends improving allowable kinetic energy 2 to 3 times that of the standard CXS.The CXSL-A high precision ball bushing bearing type allows for smooth operation that ensures stable travel resistance. The CXSM-A slide bearing type provides lateral stability protecting it from side load impacts.
CXS-A, Dual Piston Rods with Air Cushions
The CXS-A Series is a dual piston actuator with non-rotating accuracy ± 0.1° and enhanced with air cushions at both ends improving allowable kinetic energy 2 to 3 times that of the standard CXS.The CXSL-A high precision ball bushing bearing type allows for smooth operation that ensures stable travel resistance. The CXSM-A slide bearing type provides lateral stability protecting it from side load impacts.
- Bore sizes: 20, 25, 32 mm
- Non-rotating accuracy: ± 0.1°
- Stroke adjustment range: 0 to -5 mm
- Auto switch capable
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators