MTS
The MTS cylinder provides superior non-rotating accuracy and linear stability in a compact package. Traditional non-rotating cylinders typically can only hold position to within 0.5° and have inherent sealing problems. Integrating a ball spline as the rod bearing, this cylinder approximates the non-rotational accuracy of a guided cylinder without the added space requirements of external guide rods. In addition, a special rod seal design limits leakage to the equivalent of a round piston rod seal. An optional end lock retains the rod in the retracted position even in the event of loss of air pressure for added safety. Mounting can be done from four precisely machined faces with parallelism of less than 0.1mm.
MTS8, Precision Cylinder (Bore 8)
The MTS cylinder provides superior non-rotating accuracy and linear stability in a compact package. Traditional non-rotating cylinders typically can only hold position to within 0.5° and have inherent sealing problems. Integrating a ball spline as the rod bearing, this cylinder approximates the non-rotational accuracy of a guided cylinder without the added space requirements of external guide rods. In addition, a special rod seal design limits leakage to the equivalent of a round piston rod seal. An optional end lock retains the rod in the retracted position even in the event of loss of air pressure for added safety. Mounting can be done from four precisely machined faces with parallelism of less than 0.1mm.
- High precision mounting cylinder (8mm)
- Ball spline guide
- Strokes range from 5-30mm
- Lateral and axial piping directions
- Auto switch capable
MTS, Precision Cylinder (Bores 12-40)
The MTS cylinder provides superior non-rotating accuracy and linear stability in a compact package. Traditional non-rotating cylinders typically can only hold position to within 0.5° and have inherent sealing problems. Integrating a ball spline as the rod bearing, this cylinder approximates the non-rotational accuracy of a guided cylinder without the added space requirements of external guide rods. In addition, a special rod seal design limits leakage to the equivalent of a round piston rod seal. An optional end lock retains the rod in the retracted position even in the event of loss of air pressure for added safety. Mounting can be done from four precisely machined faces with parallelism of less than 0.1mm.
- High precision mounting
- Models with air cushion are standard
- Head side end locking available as standard
- 3 standard mounting positions
- 2 styles of rod end shapes are available
- Auto switch capable
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery