CLQ
Compact cylinder series CLQ offers drop prevention when the pressure of air source is decreased or the residual pressure is released. The CLQ has a low profile design, with a compact lock unit. Available in 8 bore sizes ranging from 20 to 100mm, and is auto switch capable.
C(D)LQ, Compact Cylinder, Double Acting, Single Rod, With Lock
Compact cylinder series CLQ offers drop prevention when the pressure of air source is decreased or the residual pressure is released. The CLQ has a low profile design, with a compact lock unit. Available in 8 bore sizes ranging from 20 to 100mm, and is auto switch capable.
- Low profile with compact lock unit
- Two types of mounting
- Locking is possible at any position within the entire stroke
- Locking direction is selectable
- Easy manual unlocking
CLQ, Accessory, Mounting Brackets
Compact cylinder series CLQ add on mounting brackets.
- Accessory: Mounting Brackets
- Applicable Types: D (Double Clevis), F (Front Flange), L (Foot)
- Applicable Bore Sizes: 20mm, 25mm, 32mm, 40mm, 50mm, 63mm, 80mm, 100mm
CLQ, Accessory, Knuckle Joints
Compact cylinder series CLQ add on rod end knuckle joints.
- Accessory: Knuckle Joints
- Types: Single and Double
- Applicable Bore Sizes: 20mm, 25mm, 32mm, 40mm, 50mm, 63mm, 80mm, 100mm
CLQ, Accessory, Joint and A,B Type Mounting Bracket
Compact cylinder series CLQ add on rod end simple joint and mounting brackets.
- Accessory: Joint and A, B Type Mounting Brackets
- Applicable Series: CLQ
- Applicable Bore Sizes: 20mm, 25mm, 32mm, 40mm, 50mm, 63mm, 80mm, 100mm
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
- Clean Room Products
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery