- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Compact Linear Actuators
- CQM Compact Guided Actuator
CQM Compact Guided Actuator
The CQM is a compact cylinder integrated with a guide rod and plate. The series is available in 12, 16, 20, 25, 32, 40, 50, 63, 80, and 100mm bore sizes. Non-rotating accuracy is 0.2 or less. Series CQM allows a workpiece to be mounted directly to the tooling plate. Auto switches are mountable/removable even when the plate is retracted.
C(D)QM, Compact Cylinder, Guide Rod Type
The CQM is a compact cylinder integrated with a guide rod and plate. The series is available in 12, 16, 20, 25, 32, 40, 50, 63, 80, and 100mm bore sizes. Non-rotating accuracy is 0.2 or less. Series CQM allows a workpiece to be mounted directly to the tooling plate. Auto switches are mountable/removable even when the plate is retracted.
- Guide rod type compact cylinder
- Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63, 80, and 100
- Standard strokes (mm): 5 to 100
- 4 times the lateral load resistance of the CQ2K
- Non-rotating accuracy 0.2 or less