- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Compact Linear Actuators
- CQS Compact Actuator
CQS Compact Actuator
The CQS compact cylinder is available for those small bore cylinder applications where saving space is a concern. The CQS offers standard long strokes (up to 300mm) in four bore sizes from 12 to 25mm. Long stroke versions incorporate a wear band and thicker piston to handle the increased bearing needs of the longer strokes. Both switch capable and non-switch capable body styles are the same, and switches can be mounted on three (12-16 bore) and four (20-25 bore) sides. An increased side load version (CQS*S) is available for more demanding applications.
C(D)QS, Compact Cylinder, Double Acting, Single Rod
The CQS single rod, double acting version of the compact cylinder is available for those small bore cylinder applications where saving space is a concern. The CQS offers standard long strokes (up to 300mm) in four bore sizes from 12 to 25mm. Long stroke versions incorporate a wear band and thicker piston to handle the increased bearing needs of the longer strokes. Both switch capable and non-switch capable body styles are the same, and switches can be mounted on three (12-16 bore) and four (20-25 bore) sides.
- Standard double acting single rod
- Bore sizes: 12, 16, 20, 25 (mm)
- Strokes from 5mm through 300mm depending upon bore size
- Mounts: through hole/both ends tapped, foot, front or rear flanges, double clevis
- Variety of switches and a variety of lead wire lengths
C(D)QSW, Compact Cylinder, Double Acting, Double Rod
The CQS double rod, double acting version of the compact cylinder is available for those small bore cylinder applications where saving space is a concern. The CQS offers strokes up to 50mm. Both switch capable and non-switch capable body styles are the same, and switches can be mounted on three (12-16 bore) and four (20-25 bore) sides.
- Rods at both ends of cylinder
- Bore sizes: 12, 16, 20, 25 (mm)
- Strokes from 5mm through 50mm depending upon bore size
- Mounts: through hole/both ends tapped, foot, flange
- Variety of switches and a variety of lead wire lengths
C(D)QSK, Compact Cylinder, Double Acting, Single Rod, Non-rotating
The CQSK single non-rotating rod, double acting version of the compact cylinder is available for those small bore cylinder applications where saving space is a concern. The CQSK offers standard strokes up to 50mm. Both switch capable and non-switch capable body styles are the same, and switches can be mounted on three (12-16 bore) and four (20-25 bore) sides.
- Non-rotating rod
- Bore sizes in mm: 12, 16, 20, 25
- Strokes: 5mm through 50mm depending upon bore size
- Mounts: through hole, both ends tapped, foot, front or rear flanges, double clevis
- Variety of switches and a variety of lead wire lengths
C(D)QSKW, Non-rotating Rod Type, Double Acting, Double Rod
The CQSKW double non-rotating rod, double acting version of the compact cylinder is available for those small bore cylinder applications where saving space is a concern. The CQSKW offers standard strokes up to 50mm. Both switch capable and non-switch capable body styles are the same, and switches can be mounted on three (12-16 bore) and four (20-25 bore) sides.
- Non-rotating rods at both ends of cylinder
- Bore size: 12, 16, 20, 25 (mm)
- Strokes from 5mm through 50mm depending upon bore size
- Mounts: through hole/both ends tapped, foot, flange
- Variety of switches and lead wire lengths
C(D)QS, Compact Cylinder, Single Acting, Single Rod
The CQS single rod, single acting version of the compact cylinder is available for those small bore cylinder applications where saving space is a concern. Both switch capable and non-switch capable body styles are the same, and switches can be mounted on three (12-16 bore) and four (20-25 bore) sides.
- Spring extend or spring return
- Bore sizes in mm: 12, 16, 20, 25
- Strokes: 5mm & 10mm
- Mounts: through hole, both ends tapped, foot, front or rear flanges
- Variety of switches and a variety of lead wire lengths
C(D)QS, Compact Cylinder, Double Acting, Single Rod, Anti-lateral Load
The CQS anti-lateral load, single rod, double acting version of the compact cylinder is available for those small bore cylinder applications where saving space is a concern. This increased side load version (CQS*S) is available for more demanding applications. The CQS offers standard up to 50mm. Both switch capable and non-switch capable body styles are the same, and switches can be mounted on three (12-16 bore) and four (20-25 bore) sides.
- Anti-lateral load
- Bore sizes: 12, 16, 20, 25 (mm)
- Strokes: 5mm through 50mm depending upon bore size
- Mounts: through hole, both ends tapped, foot, front or rear flanges, double clevis
- Variety of switches and a variety of lead wire lengths
C(D)QSX, Compact Cylinder, Double Acting, Single Rod, Low Speed
The CQSX low speed, single rod, double acting version of the compact cylinder is available for those small bore cylinder applications where saving space is a concern. The CQSX is perfect for low speed applications and provides smooth actuation at low speeds. The CQSX offers standard strokes up to 50mm. Both switch capable and non-switch capable body styles are the same, and switches can be mounted on three (12-16 bore) and four (20-25 bore) sides.
- CQS, low friction type
- Mountings: basic, foot, front and rear flange, double clevis
- Bore sizes: 12, 16, 20, 25mm
- Strokes up to 50mm
- Auto switch capable
C(D)QSY, Smooth Air Cylinder, Low Friction, Low Speed, Double Acting
The CQSY smooth cylinder option, single rod, double acting version of the compact cylinder is available for those small bore cylinder applications where saving space is a concern. The CQSY is perfect for low speed or low pressure applications or and provides smooth actuation at low speeds. The CQSY offers standard strokes up to 50mm. Both switch capable and non-switch capable body styles are the same, and switches can be mounted on three (12-16 bore) and four (20-25 bore) sides.
- Minimum operating pressure 0.01 to 0.03 MPa
- The smooth operation can be maintained even at low speeds (5mm/sec)
- Bi-directional low-friction allows smooth operation during cylinder extend and retract
- Smooth operation with less sticking and slipping
- Pressure can be controlled regardless of its direction
10/11/21/22-C(D)QS, Compact Cylinder, Double Acting, Clean Room
The 10/11/21/22-CQS clean room, single rod, double acting version of the compact cylinder is available for those small bore cylinder applications where saving space is a concern. The clean room version adds a relief port in the rod cover section to provide a way to remove contaminants. The clean series CQS offers standard strokes up to 50mm. Both switch capable and non-switch capable body styles are the same, and switches can be mounted on three (12-16 bore) and four (20-25 bore) sides.
- Clean series, double acting single rod
- Bore sizes: 12, 16, 20, 25 (mm)
- Strokes from 5mm through 50mm depending upon bore size
- Variety of switches and lead wires or prewired connectors
10/11-C(D)QSX, Low Speed Cylinder, Double Acting, Clean Room
The 10/11/21/22-CQSX clean room, low speed, single rod, double acting version of the compact cylinder is available for those small bore cylinder applications where saving space is a concern. The clean room and low speed combination version adds a relief port in the rod cover section to provide a way to remove contaminants. The clean series CQS offers standard strokes up to 50mm. Both switch capable and non-switch capable body styles are the same, and switches can be mounted on three (12-16 bore) and four (20-25 bore) sides.
- CQS, low speed type
- Bore sizes: 12, 16, 20, 25mm
- Strokes up to 50mm
- Auto switch capable
CQS, Accessory, Mounting Brackets
The CQS series add on mounting brackets.
- CQS mounting brackets
- Applicable to 12, 16, 20, 25mm bores
CQ2/CQS, Double Clevis Pivot Bracket
The CQS series double clevis bracket is used with the double rear clevis option.
- Accessory: double clevis pivot bracket
- Material: carbon steel
- Surface treatment: nickel plated
- Applicable bore (mm): 12, 16, 20, 25, 32, 40, 50, 63, 80, 100
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators