- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Compact Linear Actuators
- CQU Lightweight Compact Linear Actuator
CQU Lightweight Compact Linear Actuator
The CQU series was designed to be a lightweight, compact plate type cylinder. The series is available in bore sizes 20mm, 25mm, 32mm, and 40mm. Auto switches can be mounted without removing mounting brackets. It is possible to mount a small auto switch in 4 directions. CQU mountings include through hole/double end tapped (standard), a vertical foot bracket, horizontal foot bracket, and double clevis.
CQU Compact Cylinder, Plate Type, Double Acting, Single Rod
The CQU series was designed to be a lightweight, compact plate type cylinder. The series is available in bore sizes 20mm, 25mm, 32mm, and 40mm. Auto switches can be mounted without removing mounting brackets. It is possible to mount a small auto switch in 4 directions. CQU mountings include through hole/double end tapped (standard), a vertical foot bracket, horizontal foot bracket, and double clevis.
- Light and compact.
- Size: 20, 25, 32, 40.
- Stroke: 5 to 100 mm.
- Auto switch can be mounted without removing a support bracket.