- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Compact Linear Actuators
- CUJ Free Mount Actuator
CUJ Free Mount Actuator
The CUJ miniature free mount series is a space saving compact cylinder. It is available in 4mm to 10mm bore sizes with stroke lengths up to 20mm for double acting and 10mm for single acting. Options include auto switch capabilities, double and single acting, mounting from 4 directions.
C(D)UJ, Miniature Free Mount Cylinder
The CUJ miniature free mount series is a space saving compact cylinder. It is available in 4mm to 10mm bore sizes with stroke lengths up to 20mm for double acting and 10mm for single acting. Options include auto switch capabilities, double and single acting, mounting from 4 directions.
- Miniature free mount
- Space saving compact cylinder
- Available in 4mm to 10mm bore size.
10/11-C(D)UJ, Miniature Free Mount Cylinder, Clean Room
The 10/11-CUJ clean series, miniature free mount series is a space saving compact cylinder. The clean series includes a relief port to help remove contaminants in the rod area. Options include auto switch capabilities and mounting from 4 directions.
- Miniature free mount
- Space saving compact cylinder
- Available in 6mm to 10mm bore size
- Clean room