- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Compact Linear Actuators
- CU Free Mount Cylinder
CU Free Mount Cylinder
The series CU free mount cylinder saves space and allows direct and precise mounting. It is available in 6mm to 32mm bore sizes with stroke lengths up to 50mm. Options include auto switch capabilities, free mount choices, recessed switch mounting grooves, non-rotating rod, double rod, single and double acting, and rubber bumpers standard.
C(D)U, Free Mount Cylinder, Double Acting
The series CU single rod, double acting free mount cylinder saves space and allows direct and precise mounting. It is available in 6mm to 32mm bore sizes with stroke lengths up to 50mm. Options include auto-switch capabilities, free mount choices, recessed switch mounting grooves and rubber bumpers standard.
- Bore sizes from 6mm to 32mm available
- Stroke lengths up to 50mm
- Any surfaces can be used for mounting
- Space saving
- Auto switch capable
C(D)U, Free Mount Cylinder, Long Stroke
The series CU single rod, double acting, long stroke, free mount cylinder saves space and allows direct and precise mounting. The long stroke version is available with stroke lengths up to 100mm. Options include auto-switch capabilities, free mount choices, recessed switch mounting grooves and rubber bumpers standard.
- Bore sizes from 6mm to 32mm available
- Stroke lengths up to 100mm
- Any surfaces can be used for mounting
- Space saving
- Auto switch capable
C(D)UW, Free Mount Cylinder, Double Rod
The series CUW double rod, double acting, free mount cylinder saves space and allows direct and precise mounting. It is available in 6mm to 32mm bore sizes with stroke lengths up to 50mm. Options include auto-switch capabilities, free mount choices, recessed switch mounting grooves and rubber bumpers standard.
- Free mount cylinder, double rod type
- Bore sizes from 6mm to 32mm available
- Stroke lengths up to 50mm
- Space saving
- Auto switch capable
C(D)U, Free Mount Cylinder, Single Acting
The series CU free mount cylinder saves space and allows direct and precise mounting. It is available in 6mm to 32mm bore sizes with stroke lengths up to 15mm. Options include auto-switch capabilities, free mount choices, recessed switch mounting grooves, non-rotating rod, double rod, single and double acting, and rubber bumpers standard.
- Bore sizes from 6mm to 32mm available
- Stroke lengths up to 15mm
- Spring return, spring extend
- Space saving
- Auto switch capable
C(D)UK, Free Mount Cylinder, Non-rotating, Double Acting
The series CUK single non-rotating rod, double acting free mount cylinder saves space and allows direct and precise mounting. It is available in 6mm to 32mm bore sizes with stroke lengths up to 50mm. Options include auto-switch capabilities, free mount choices, recessed switch mounting grooves and rubber bumpers standard.
- Bore sizes from 6mm to 32mm available
- Stroke lengths up to 50mm
- Non-rotating Rod
- Double acting
- Auto switch capable
C(D)UK, Free Mount Cylinder, Non-rotating, Long Stroke
The series CUK single non-rotating rod, double acting, long stroke free mount cylinder saves space and allows direct and precise mounting. Long stroke version is available in stroke lengths up to 100mm. Options include auto-switch capabilities, free mount choices, recessed switch mounting grooves and rubber bumpers standard.
- Bore sizes from 6mm to 32mm available
- Stroke lengths up to 100mm
- Non-rotating Rod
- Double acting
- Auto switch capable
C(D)UK, Free Mount Cylinder, Non-rotating, Single Acting
The series CUK single non-rotating rod, single acting free mount cylinder saves space and allows direct and precise mounting. It is available in 6mm to 32mm bore sizes with stroke lengths up to 15mm. Options include auto-switch capabilities, free mount choices, recessed switch mounting grooves and rubber bumpers standard.
- Bore sizes from 6mm to 32mm available
- Stroke lengths up to 15mm
- Non-rotating rod
- Single acting
- Auto switch capable
C(D)UKW, Free Mount Cylinder, Non-rotating, Double Rod
The series CUKW double non-rotating rod, double acting free mount cylinder saves space and allows direct and precise mounting. It is available in 6mm to 32mm bore sizes with stroke lengths up to 50mm. Options include auto-switch capabilities, free mount choices, recessed switch mounting grooves and rubber bumpers standard.
- Free mount cylinder
- Non-rotating, double acting, double rod
- Bore sizes (mm): 6, 10, 16, 20, 25, 32
- Strokes: up to 50mm
- Auto switch capable
C(D)U-A, Free Mount Cylinder with Air Cushion
The series CU-A single rod, double acting, air cushion free mount cylinder saves space and allows direct and precise mounting. Air cushion is used to help with end of stroke noise and has higher kinetic energy absorption. Options include auto-switch capabilities, free mount choices, recessed switch mounting grooves and rubber bumpers standard.
- Free mount cylinder with air cushion
- Bore sizes (mm): 20, 25, 32
- Stroke lengths up to 100mm
- Reduced impact noise at stroke end
- Auto switch capable
C(D)UX, Free Mount Cylinder, Double Acting, Single Rod, Low Speed
The series CUX single rod, double acting, low speed free mount cylinder saves space and allows direct and precise mounting. Low speed option can be used in low speed and low pressure applications. It is available in 6mm to 32mm bore sizes with stroke lengths up to 50mm. Options include auto-switch capabilities, free mount choices, recessed switch mounting grooves and rubber bumpers standard.
- Bore sizes from 10mm to 32mm available
- Stroke lengths up to 50mm
- Microspeed cylinder
- Double acting
- Auto switch capable
10/11/21/22-C(D)U Double Acting, Single Rod, Clean Room
The series 10/11/21/22-CU clean series, single rod, double acting free mount cylinder saves space and allows direct and precise mounting. Clean series includes a relief port that help in removing rod area contaminants. Options include auto-switch capabilities, free mount choices, recessed switch mounting grooves and rubber bumpers standard.
- Bore sizes from 6mm to 25mm available
- Stroke lengths up to 50mm
- Clean Room
- Space saving
- Auto switch capable
CU Accessory, Rod End Nut
The series CU free mount cylinder rod end jam nut.
- Accessory: rod end nuts
- Material: carbon steel
- Applicable bore (mm): 6, 10, 16, 20, 25, 32
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators