- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Compact Linear Actuators
- MQQ Low Friction Actuator
MQQ Low Friction Actuator
The MQQ metal seal cylinder is a compact, low friction cylinder designed for low pressure, low speed, uniform speed or low friction applications. MQQ is available as standard or a lateral load resisting type (with built-in ball bushings). Bore sizes range from 10mm to 28mm and strokes are available up to 100mm.
MQQ, Compact Cylinder, Metal Seal, Low Friction
The MQQ metal seal cylinder is a compact, low friction cylinder designed for low pressure, low speed, uniform speed or low friction applications. MQQ is available as standard or a lateral load resisting type (with built-in ball bushings). Bore sizes range from 10mm to 28mm and strokes are available up to 100mm.
- Low friction, metal seal cylinders.
- Bore sizes: 10, 16, 20, 25, 32, 40 mm.
- Available in a lateral load resisting type.
- Long service life of 10,000 km for 100 million full cycles.
MQQ, Accessory, Mounting Brackets
The MQQ series add on mounting brackets.
- MQQ mounting brackets
- Type: flange, foot and double clevis
- Applicable to all bore sizes
MQQ, Accessory, Rod End Thread Adapter
The MQQ series rod end thread adapter is designed to convert the rod thread from female to male.
- MQQ rod end thread adapter
- Applicable to all bore sizes
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators