- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Compact Linear Actuators
- NCQ2 Inch Type Compact Actuator
NCQ2 Inch Type Compact Actuator
The NCQ2 compact cylinder is the inch version of the world's best selling pneumatic cylinder and can be supported globally. The NCQ2 is available in 13 bore sizes from 12mm to 160mm. It comes standard with male or female piston rod threads. A large variety of standard options make it one of the most versatile cylinder series on the market. For mounting flexibility, it is possible to mount auto switches on any of the 4 surfaces.
NC(D)Q2-Z, Compact Cylinder, Double Acting, Single Rod
Standard double acting, single rod version of the NCQ2 compact cylinder. The NCQ2 is available in bore sizes from 12mm to 100mm. It comes standard with male or female piston rod threads. For mounting flexibility, it is possible to mount auto switches on any of the 4 surfaces.- Double acting, single rod, compact cylinder
- Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63, 80, 100
- Standard stroke range (mm): 5 to 100
- Mountings include: Through hole (standard), threaded, clevis, foot, head flange and rod flange
- Auto switch capable
NC(D)Q2K-Z, Compact, Double Acting, Single Rod, Non-rotating
Standard double acting, single non-rotating piston rod version of the NCQ2 compact cylinder. The NCQ2 is available in bore sizes from 12mm to 63mm. It comes standard with male or female piston rod threads. For mounting flexibility, it is possible to mount auto switches on any of the 4 surfaces.- Double acting, single rod, non-rotating compact cylinder
- Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63
- Standard stroke range (mm): 5 to 100
- Mountings include: Through hole (standard), threaded, clevis, rod flange, head flange, and foot
- Auto switch capable
NC(D)Q2KW-Z, Compact Cylinder, Double Acting, Double Rod, Non-rotating
Standard double acting, double non-rotating piston rod version of the NCQ2 compact cylinder. The NCQ2 is available in bore sizes from 12mm to 63mm. It comes standard with male or female piston rod threads. For mounting flexibility, it is possible to mount auto switches on any of the 4 surfaces.- Double acting, double rod, non-rotating compact cylinder
- Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63
- Standard stroke range (mm): 5 to 100
- Mountings include: Through hole (standard), threaded, foot, and rod flange
- Auto switch capable
NC(D)Q2-Z, Compact Cylinder, Single Acting Single Rod
Standard single acting, single rod version of the NCQ2 compact cylinder. The NCQ2 is available in bore sizes from 12mm to 50mm. It comes standard with male or female piston rod threads. For mounting flexibility, it is possible to mount auto switches on any of the 4 surfaces.- Single acting, single rod, compact cylinder
- Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50
- Standard stroke range (mm): 5, 10, 20
- Mounting includes: Through hole (standard), threaded, clevis, foot, head flange, and rod flange
- Auto switch capable
NC(D)Q2-Z, Compact Cylinder, Double Acting, Single Rod, Large Bore (125-160)
Standard large bore single acting, single rod version of the NCQ2 compact cylinder. The large bore NCQ2 is available in bore sizes from 125mm to 160mm. It comes standard with male or female piston rod threads. For mounting flexibility, it is possible to mount auto switches on any of the 4 surfaces.- Compact, double acting, single rod, large bore
- Bore size (mm): 125, 140, 160
- Standard stroke (mm): 10 through 300
- Through hole mount
- Auto switch capable
NC(D)Q2W-Z, Compact Cylinder, Double Acting Double Rod
Standard double acting, double rod version of the NCQ2 compact cylinder. The NCQ2 is available in bore sizes from 12mm to 100mm. It comes standard with male or female piston rod threads. For mounting flexibility, it is possible to mount auto switches on any of the 4 surfaces. .- Double acting, double rod, compact cylinder
- Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63, 80, 100
- Standard stroke range (mm): 5 to 100
- Mountings include: Through hole (standard), threaded, foot, and rod flange
- Auto switch capable
NC(D)Q2WB-Z, Compact Cylinder, Double Acting Double Rod, Large Bore (125-160)
Standard large bore single acting, double rod version of the NCQ2 compact cylinder. The large bore NCQ2 is available in bore sizes from 125mm to 160mm. It comes standard with male or female piston rod threads. For mounting flexibility, it is possible to mount auto switches on any of the 4 surfaces.- Compact, double acting, double rod, large bore
- Bore size (mm): 125, 140, 160, 180, 200
- Standard stroke (mm): 10 through 300
- Port thread types: Rc, NPT, G
- Auto switch capable
NC(D)Q2-Z, Compact Cylinder, Double Acting, Single Rod, Temperature Resistant
The NCQ2 compact cylinder is the inch version of the world's best selling pneumatic cylinder and can be supported globally. The NCQ2 is available in 13 bore sizes from 12mm to 160mm. It comes standard with male or female piston rod threads. A large variety of standard options make it one of the most versatile cylinder series on the market. For mounting flexibility, it is possible to mount auto switches on any of the 4 surfaces.- Double acting single rod
- XB6 and XB7 bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63, 80, 100
- XB14 bore sizes (mm): 16, 20, 25, 32, 40, 50, 63
- Mounting include: Through hole (standard), threaded, clevis, foot, head flange, and rod flange
- Low temperature option (XB7) temperature range -40°F to 158°F
- High temperature option (XB6) temperature range 10°F to 302°F
- Heat resistant auto switch option (XB14) temperature range 0°F to 302°F
NC(D)Q2-Z, Compact Cylinder Double Acting, Single Rod, Stroke Options
The NCQ2 compact cylinder is the inch version of the world's best selling pneumatic cylinder and can be supported globally. The NCQ2 is available in 13 bore sizes from 12mm to 160mm. It comes standard with male or female piston rod threads. A large variety of standard options make it one of the most versatile cylinder series on the market. For mounting flexibility, it is possible to mount auto switches on any of the 4 surfaces.- XB13 for low speed applications (5 to 50mm/sec)
- XC8 stroke adjustable for the extend stroke
- XC9 stroke adjustable for the retract stroke
- XC10 dual stroke, double rod type (4 positions)
- XC11 dual stroke, singe rod type (3 positions)
NC(D)Q2-Z, Compact Cylinder Double Acting, Single Rod, Environmental Options
The NCQ2 compact cylinder is the inch version of the world's best selling pneumatic cylinder and can be supported globally. The NCQ2 is available in 13 bore sizes from 12mm to 160mm. It comes standard with male or female piston rod threads. A large variety of standard options make it one of the most versatile cylinder series on the market. For mounting flexibility, it is possible to mount auto switches on any of the 4 surfaces.- XC4 Heavy Duty Scraper for dusty environments
- XC35 Rod Coil Scraper for welding icy or frosty environments
- XC6 Stainless Steel Piston Rod
NCQ2-Z Accessory, Rod End Nut
NCQ2 rod end jam nut- Accessory: rod end nut
- Applicable bore size (mm): 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125, 140, 160, 180, 200
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators