- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Compact Linear Actuators
- NCQ8 Interchange Type Cylinder
NCQ8 Interchange Type Cylinder
SMC's NCQ8 series is a square body, compact interchange type cylinder that allows close center to center mounting. Mounting of the auto switch is easy and is mountable on multi-sides. Use of the retaining ring method improves maintenance performance. Replacing seals is easily obtained by removing the collar.
NC(D)Q8, Compact Cylinder, Double Acting, Single Rod
SMC's double acting, single rod version of the NCQ8 series is a square body, compact interchange type cylinder that allows close center to center mounting. Mounting of the auto switch is easy and is mountable on multi-sides. Use of the retaining ring method improves maintenance performance. Replacing seals is easily obtained by removing the collar.
- Double acting, single rod type
- Cylinder stroke range: 1/8” to 4”
- Maximum operating pressure: 200PSI
- Operating temperature range: 15 - 150°F
- Auto switch capable
NC(D)Q8, Compact Cylinder, Single Acting, Single Rod
SMC's single acting, single rod version of the NCQ8 series is a square body, compact interchange type cylinder that allows close center to center mounting. Mounting of the auto switch is easy and is mountable on multi-sides. Use of the retaining ring method improves maintenance performance. Replacing seals is easily obtained by removing the collar.
- Single acting, single rod type
- Cylinder stroke range: 1/8” to 2”
- Maximum operating pressure: 200PSI
- Operating temperature range: 15 - 150°F
- Auto switch capable
NC(D)Q8W, Compact Cylinder, Double Acting, Double Rod
SMC's double acting, double rod version of the NCQ8 series is a square body, compact interchange type cylinder that allows close center to center mounting. Mounting of the auto switch is easy and is mountable on multi-sides. Use of the retaining ring method improves maintenance performance. Replacing seals is easily obtained by removing the collar.
- Double acting, double rod type
- Cylinder stroke range: 1/8” – 4”
- Maximum operating pressure: 200PSI
- Operating temperature range: 15 – 150°F
- Auto switch capable
NCQ8, Accessory, Rod Clevis Kit (Rod Eye)
SMC's NCQ8 series rod clevis kit.
- Accessory: Rod Clevis (Rod Eye)
- Applicable Series: NCQ8
- Applicable bore size: 9/16", 3/4", 1 1/16", 1 1/2", 2", 2 1/2", 3", 4"
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators