- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Compact Linear Actuators
- RQ Compact Air Cushion Actuator
RQ Compact Air Cushion Actuator
The RQ series air cushion construction allows this series to retain the merits of a compact cylinder. The unique air cushion construction eliminates the cushion ring used in conventional type air cushions, which reduces the overall length of the cylinder. The RQ series meets the demands for reduced shock, noise reduction and improved repeatability at the stroke end.
R(D)Q, Compact Cylinder, Air Cushion
The RQ series air cushion construction allows this series to retain the merits of a compact cylinder. The unique air cushion construction eliminates the cushion ring used in conventional type air cushions, which reduces the overall length of the cylinder. The RQ series meets the demands for reduced shock, noise reduction and improved repeatability at the stroke end.
- Unique air cushion construction with no cushion ring
- Wide size variations from ø20 to ø100
- Nearly three times the allowable kinetic energy
- Improved noise reduction (Stroke end impact noise reduced) and repeatability
- Interchangeable mounting
RQ, Accessory, Mounting Brackets
The RQ series add on mounting brackets.
- Accessory: Mounting Brackets
- Types: D (Double Clevis), F (Flange), L (Foot)
- Applicable Bore Sizes: 20mm, 25mm, 32mm, 40mm, 50mm, 63mm, 80mm, 100mm
RQ, Accessory, Knuckle Joints
The RQ series add on rod end knuckle joints.
- Accessory: Knuckle Joints
- Types: Single and Double
- Applicable Bore Sizes: 20mm, 25mm, 32mm, 40mm, 50mm, 63mm, 80mm, 100mm
RQ, Accessory, Joint and Type A & B Mounting Brackets
The RQ series rod end simple joint and mounting brackets.
- Accessory: Joint and A, B Type Mounting Brackets
- Applicable Series: RQ
- Applicable Bore Sizes: 32mm, 40mm, 50mm, 63mm, 80mm, 100mm
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators