- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Special Applications
- CJ5-S All Stainless Steel Actuator
CJ5-S All Stainless Steel Actuator
Series CJ5-S is a small bore stainless steel cylinder, designed for use in environments with water spray (such as food processing machines). A special scraper (standard) prevents water from entering the cylinder. Non-toxic additives allow confident use in equipment for food, beverage and medical products, etc. The CJ5-S series can be disassembled for replacement of seals.
C(D)J5-S, Air Cylinder, Double Acting, Single Rod, Stainless Steel
Series CJ5-S is a small bore stainless steel cylinder, designed for use in environments with water spray (such as food processing machines). A special scraper (standard) prevents water from entering the cylinder. Non-toxic additives allow confident use in equipment for food, beverage and medical products, etc. The CJ5-S series can be disassembled for replacement of seals.
- Stainless steel (SUS304) used for all exterior metal parts
- Standard water resistant scraper prevents liquid leakage into the cylinder
- 2 types of sealing material - choices of NBR/FKM (nitrile rubber/fluoro rubber)
- Uses grease for food processing machines - meets FDA standards
- Water-resistant auto switch is available
CJ5, Accessory, Mounting Brackets
Series CJ5 stainless steel add on mounting brackets.
- Accessory: mounting brackets
- Applicable bore sizes: 10mm, 16mm
- Type: flange, foot, t-bracket
CJ5, Accessory, Knuckle Joints
Series CJ5 add on stainless steel rod end knuckle joints.
- Accessory: knuckle joints
- Single and double types
CJ5 Accessory, Rod End Caps
Series CJ5 add on rod end caps.
- Rod end cap
- Available in flat or round style
- Applicable to 10 or 16 mm bore
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators