- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Special Applications
- HYC ISO Type Hygienic Linear Actuator
HYC ISO Type Hygienic Linear Actuator
Production and packaging applications involving food and beverages often need specialized equipment to meet the strict hygiene standards required in these industry sectors. SMC, the world leader in pneumatic technology, has developed the HY series to meet these requirements. All the models in the HY series are particularly suitable for application in the "non-food" or "splash" zones of a production line. Their high quality construction and optional food grease ensure an increased service life. The HYC hygienic ISO series is available with a rail mounted auto switch, which is fully adjustable along the stroke length, providing improved cleaning benefits.
HYC, Hygienic Design Cylinder, ISO Type
Production and packaging applications involving food and beverages often need specialized equipment to meet the strict hygiene standards required in these industry sectors. SMC, the world leader in pneumatic technology, has developed the HY series to meet these requirements. All the models in the HY series are particularly suitable for application in the "non-food" or "splash" zones of a production line. Their high quality construction and optional food grease ensure an increased service life. The HYC hygienic ISO series is available with a rail mounted auto switch, which is fully adjustable along the stroke length, providing improved cleaning benefits.- Hygienic design cylinder
- ISO/VDMA conforming
- Bore sizes (mm): 32, 40, 50, 63
- Strokes up to 600mm depending on bore size
- New lubricating construction significantly improves water resistance
- Auto switch capable
HY, Accessory, Mounting Brackets
Production and packaging applications involving food and beverages often need specialized equipment to meet the strict hygiene standards required in these industry sectors. SMC, the world leader in pneumatic technology, has developed the HY series to meet these requirements. All the models in the HY series are particularly suitable for application in the "non-food" or "splash" zones of a production line. Their high quality construction and optional food grease ensure an increased service life. The HYC hygienic ISO series is available with a rail mounted auto switch, which is fully adjustable along the stroke length, providing improved cleaning benefits.- Accessory: Mounting Brackets
- Types: C (Single Clevis), D (Double Clevis), E (Clevis Pin), F (Flange), L (Foot)
- Applicable Bore Sizes: 32mm, 40mm, 50mm, 63mm
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators