- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Special Applications
- MGZ Double Power Actuator
MGZ Double Power Actuator
The MGZ series is a non-lube double power air cylinder available in both rotating and non-rotating styles. The MGZ's unique design doubles the pressurized area for extension making the MGZ an ideal cylinder for lifting and pressing operations. The front end lock style MGZ holds the rod when extended.
MGZ, Double Power Cylinder, Non-rotating
The MGZ series is a non-lube double power air cylinder available in both rotating and non-rotating styles. The MGZ's unique design doubles the pressurized area for extension making the MGZ an ideal cylinder for lifting and pressing operations. The front end lock style MGZ holds the rod when extended.
- Non-rotating double power cylinder
- Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80
- Standard strokes from 75 to 1000mm
- Port thread types: PT, NPT, G
- Optional coil scraper
- Auto switch capable
MGZ-R, Double Power Cylinder, Non-rotating, End Lock
The MGZ series is a non-lube double power air cylinder available in both rotating and non-rotating styles. The MGZ's unique design doubles the pressurized area for extension making the MGZ an ideal cylinder for lifting and pressing operations. The front end lock style MGZ holds the rod when extended.
- Non-rotating, double power cylinder with rod-side end lock
- Bore sizes (mm): 40, 50, 63
- Standard strokes from 75 to 1000mm
- Port thread types: PT, NPT, G
- Auto switch capable
MGZR, Double Power Cylinder, Rotating
The MGZ series is a non-lube double power air cylinder available in both rotating and non-rotating styles. The MGZ's unique design doubles the pressurized area for extension making the MGZ an ideal cylinder for lifting and pressing operations. The front end lock style MGZ holds the rod when extended.
- Double power, rotating cylinder
- Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80
- Standard strokes from 75 to 1000mm
- Port thread types: PT, NPT, G
- Optional coil scraper
- Auto switch capable