- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Standard Linear Actuators
- NCA1 Tie Rod NFPA Linear Actuators
NCA1 Tie Rod NFPA Linear Actuators
Series NCA1 medium duty tie rod cylinders are NFPA interchangeable, have a crimped piston rod assembly, are pre-lubricated and available in 11 mounting styles. Bore sizes range from 1.5 to 4 inches. The NCA1 expanded line of medium duty cylinders offer bore sizes ranging from 5 to 8 inches, and come standard with adjustable air cushion.
NC(D)A1, NFPA, Air Cylinder, Double Acting, Single Rod, Double Rod, Non-Rotating, Oversized Rod, Large Bore w/Options
Series NCA1 medium duty tie rod cylinders are NFPA interchangeable, have a crimped piston rod assembly, are pre-lubricated and available in 11 mounting styles. Bore sizes range from 1.5 to 4 inches. The NCA1 expanded line of medium duty cylinders has bore sizes ranging from 5 to 8 inches. The single rod model is available in 22 mounting styles.
- Standard and non-rotating double acting and double rod
- Oversized Rod
- Large Bore
- Bore sizes: 1½, 2, 2½, 3¼, 4", 5", 6", 8"
- Strokes from 1/2" to 80"
- NFPA Standard Mounts: basic, foot, flange, clevis, trunnion, etc
- NFPA Standard Rod Ends: small male, short female, flanged, etc
- Variety of switches and a variety of lead wire lengths
- Optional air cushions and rod boots
NC(D)A1, NFPA, Air Cylinder, Double Acting, Single Rod, Temperature Resistant Options
Series NCA1 medium duty tie rod cylinders are NFPA interchangeable, have a crimped piston rod assembly, are pre-lubricated and available in 12 mounting styles. Bore sizes range from 1.5 to 4 inches. The XB6 high temperature resistant option is rated for use in environments up to 300° F (150° C). The XB7 low temperature resistant option is rated for use in environments down to -22° F (-30° C)
- XB6 high temp & XB7 low temp resistant options
- Double acting single rod
- Bore sizes: 1½, 2, 2½, 3¼, 4"
- Strokes from 1 to 30"
- 12 mounting options
NC(D)A1, NFPA, Air Cylinder, Double Acting, Single Rod, Stroke Options
Series NCA1 medium duty tie rod cylinders are NFPA interchangeable, have a crimped piston rod assembly, are pre-lubricated and available in 12 mounting styles. Bore sizes range from 1.5 to 4 inches. The XB9 low speed option allows for smooth movements, even at 0.4 inches per second. The XC8/XC9 adjustable stroke options feature an infinitely adjustable stop position within the adjustable range.
- XB9 low speed & XC8/XC9 adjustable stroke options
- Double acting single rod
- Bore sizes: 1½, 2, 2½, 3¼, 4"
- Strokes from 1 to 73"
- 12 mounting options
NC(D)A1, NFPA, Air Cylinder, Double Acting, Single Rod, Environment Options
Series NCA1 medium duty tie rod cylinders are NFPA interchangeable, have a crimped piston rod assembly, are pre-lubricated and available in 12 mounting styles. Bore sizes range from 1.5 to 4 inches. Environment options include the XC6 stainless steel piston rod, XC22 fluoro-rubber seals, XC35 coil scraper, and X130US stainless steel parts: piston rod, tie rod, tie rod nut, cushion valve needle.
- XC6 stainless steel piston rod
- XC22 fluoro-rubber seals
- XC35 coil scraper
- X130US stainless steel parts: piston rod, tie rod/nut, cushion valve needle
- Double acting single rod
- Bore sizes: 1½, 2, 2½, 3¼, 4"
- Strokes from 1 to 73"
- 12 mounting options
NC(D)A1 NFPA, Air Cylinder, Double or Single Rod, Dual Operation
NCA1 single rod, dual stroke (XC11) and double rod, dual stroke (XC10), medium duty NFPA interchangeable cylinders. The NCA1 is standard with air cushion, pre-lubricated and available in 11 mounting styles. Bore sizes range from 1.5 to 4 inches.
- Dual operation: XC10 double rod, XC11 single rod
- Bore sizes: 1½, 2, 2½, 3¼, 4"
- 4 positions available with double rod type
- 3 positions available with singe rod type
- Auto switch capable
NCA1, Accessory, Eye Bracket
NCA1 add on eye bracket can be used with double rear clevis mount or double rod clevis options.
- Eye bracket
- Applicable series: NCA1
- Applicable bore size: 1 1/2", 2", 2 1/2", 3 1/4", 4"
NCA1, Accessory, Single Rod Clevis
NCA1 add on single rod clevis.
- Single rod clevis
- Applicable series: NCA1
- Applicable bore size: 150 (1 ½"), 325 (3 ¼")
NCA1, Accessory, Double Rod Clevis
NCA1 add on double rod clevis.
- Double rod clevis
- Applicable series: NCA1
- Applicable bore size: 150 (1 ½"), 325 (3 ¼")
NCA1, Accessory, Foot Mounting (MS1)
SMC offers a complete line of cylinder accessories including: Y-type & double knuckle joints; clevis, pivot & trunnion pins; I-type & single knuckle joints; rod end & mounting nuts; rod end caps; trunnion pivot brackets, clevis pivot brackets and clevis/knuckle pins.
- NCA1 mounting brackets
- Type: Foot "L" type (MS1)
- Bore sizes: 1.5", 2", 2.5", 3.25" and 4"
NCA1, Accessory, Flange Mounting (MF1)
SMC offers a complete line of cylinder accessories including: Y-type & double knuckle joints; clevis, pivot & trunnion pins; I-type & single knuckle joints; rod end & mounting nuts; rod end caps; trunnion pivot brackets, clevis pivot brackets and clevis/knuckle pins.
- NCA1 mounting brackets
- Type: Flange "F" type (MF1)
- Bore sizes 1.5", 2", 2.5", 3.25" and 4"
NCA1, Accessory, Double Clevis Mounting (MP2)
SMC offers a complete line of cylinder accessories including: Y-type & double knuckle joints; clevis, pivot & trunnion pins; I-type & single knuckle joints; rod end & mounting nuts; rod end caps; trunnion pivot brackets, clevis pivot brackets and clevis/knuckle pins.
- NCA1 mounting brackets
- Type: Double Clevis "D" type (MP2)
- Bore sizes 1.5", 2", 2.5", 3.25" and 4"
NCA1, Accessory, Single Clevis Mounting (MP4)
SMC offers a complete line of cylinder accessories including: Y-type & double knuckle joints; clevis, pivot & trunnion pins; I-type & single knuckle joints; rod end & mounting nuts; rod end caps; trunnion pivot brackets, clevis pivot brackets and clevis/knuckle pins.
- NCA1 mounting brackets
- Type: Single Clevis "C" type (MP2)
- Bore sizes 1.5", 2", 2.5", 3.25" and 4"
NCA1, Accessory, Side Lug Mounting (MS2)
SMC offers a complete line of cylinder accessories including: Y-type & double knuckle joints; clevis, pivot & trunnion pins; I-type & single knuckle joints; rod end & mounting nuts; rod end caps; trunnion pivot brackets, clevis pivot brackets and clevis/knuckle pins.
- NCA1 mounting brackets
- Type: Side Lug "S" type (MS2)
- Bore sizes 1.5", 2", 2.5", 3.25" and 4"
NCA1, Accessory, Double Clevis Mounting (MP1)
SMC offers a complete line of cylinder accessories including: Y-type & double knuckle joints; clevis, pivot & trunnion pins; I-type & single knuckle joints; rod end & mounting nuts; rod end caps; trunnion pivot brackets, clevis pivot brackets and clevis/knuckle pins.
- NCA1 mounting brackets
- Type: Double Clevis "X" type (MP1)
- Bore sizes 1.5", 2", 2.5", 3.25" and 4"
NCA1 Standard Seal Kits
NCA1 replaceable parts for devices are listed by option. Typical seal kits includes cushion seal, piston seal, rod seal, cylinder tube gasket and cushion valve seal.
- Since the seal kit does not include a grease pack, it should be ordered separately.
- Grease pack part no.: GR-L-005 (5 g), GR-L-010 (10 g)
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators