- SMC Home
- Products
- Pneumatic Actuators
- Rotary Actuators
- Combination
- MK-Z Rotary Clamp Cylinder
MK-Z Rotary Clamp Cylinder
SMC's MK-Z has an allowable moment of inertia 3 times higher than the conventional MK and MK2 styles. The overall length is the same as the conventional styles, and mounting dimensions are interchangeable with the MK series. Auto switches can be mounted on any of the 4 surfaces with no projection of the switch.
MK-Z Swing Clamp Cylinder, Standard w/Auto Switch Mounting Grooves
SMC's MK-Z has an allowable moment of inertia 3 times higher than the conventional MK and MK2 styles. The overall length is the same as the conventional styles, and mounting dimensions are interchangeable with the MK series. Auto switches can be mounted on any of the 4 surfaces with no projection of the switch.
- Rotary clamp cylinder w/auto switch mounting grooves
- Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63
- Standard stroke (mm): 10, 20, 30, 50 (depending on bore size)
- Clockwise or counterclockwise rotary direction
- Auto switch capable
MK2T, Swing Clamp Cylinder, Double Guide Type
Combining compact cylinder size and rotational capability, the MK2 cylinder is designed for heavy duty clamping applications, with an available integrated arm that swings out of the way when the cylinder is extended. 90deg. clockwise or counter clockwise rotation is available, and clamping arms with adjustment screw are standard options. MK2 is available in 6 bore sizes from 20mm to 63mm and stokes from 10 mm to 50 mm.
- Heavy duty rotary clamp cylinder
- Bore sizes: 20mm-63mm
- Mounting: through hole, head end flange
- Available strokes: 10mm, 20mm, 50mm
- Auto switches available
MK-Z and MK2T Arm
Option/Arm for MK-Z and MK2T. Includes Clamp bolt, Hexagon socket head cap screw, Hexagon nut, and Spring washer.
- Option/Arm for MK-Z and MK2T
- Applicable to 12, 16, 20, 25, 32, 40, 50 and 63mm
MK2T, Accessory, Flange
SMC's MK-Z has an allowable moment of inertia 3 times higher than the conventional MK and MK2 styles. The overall length is the same as the conventional styles, and mounting dimensions are interchangeable with the MK series. Auto switches can be mounted on any of the 4 surfaces with no projection of the switch.
- Flange mounting bracket
- Applicable to 20, 25, 32, 40, 50 and 63mm bore sizes
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators