- SMC Home
- Products
- Pneumatic Actuators
- Specialty Actuators
- Air Servo Control Cylinder
Air Servo Control Cylinder
IN-777, Air Servo Cylinder
Air Servo Control cylinder with feedback series IN-777 provides fast response and high precision repeatability. Multi positioining air cylinder that is used for a Dart Valve and Flotation Cell.
- Bore sizes 125mm to 320mm
- Controller, servo valve, position sensor and actuator all in one
- Available in strokes up to 530mm
- Provides fast response and high precision repeatability