- SMC Home
- Products
- Actuators
- Specialty Actuators
- Clean Room
- Clean Room Linear Actuators
- 10-11-21-22-CA2
10/11/21/22-CA2
SMC's CA2 clean room precision air cylinder has 3 bore sizes. Standard strokes range from 50 to 500mm. Series 10/11-C(D)A2, available for clean environment, prevent particle generation in a clean room. 21/22-C(D)A2 series offers the same structure as the clean series, and are for the environment in which the use of copper, fluorine and silicon are restricted. The CDA2 clean series is auto switch capable.
10/11/21/22-C(D)A2, Air Cylinder, Double Acting Single Rod, Clean Room
SMC's CA2 clean room precision air cylinder has 3 bore sizes. Standard strokes range from 50 to 500mm. Series 10/11-C(D)A2, available for clean environment, prevent particle generation in a clean room. 21/22-C(D)A2 series offers the same structure as the clean series, and are for the environment in which the use of copper, fluorine and silicon are restricted. The CDA2 clean series is auto switch capable.- Double acting, single rod
- Bore size (mm): 40, 50, 63
- Standard stroke (mm): 50, 75, 100, 125, 150, 200, 250, 300, 350, 400, 450, 500
- Rc, NPT or G port threads
- Clean series
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery