- SMC Home
- Products
- Pneumatic Actuators
- Specialty Actuators
- Clean Room
- Clean Room Sine Smooth Acceleration
- 12-REA Clean Room Actuator
12-REA Clean Room Actuator
Series 12-REA provides the features needed to allow rapid transfer which virtually eliminates shock impact. 12-REA is available in 5 bore sizes from 25mm to 63mm and strokes up to 1000mm. It also has a specially treated cylinder tube exterior. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean environment. Products are sealed and shipped in anti-static double bags.
Rodless Cylinder, 12-REA, Sine, Accelerating & Decelarating Clean Room, Magnetically Coupled
Series 12-REA provides the features needed to allow rapid transfer which virtually eliminates shock impact. 12-REA is available in 5 bore sizes from 25mm to 63mm and strokes up to 1000mm. It also has a specially treated cylinder tube exterior. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean environment. Products are sealed and shipped in anti-static double bags.
- Bore sizes: 25, 32 40, 50, 63 mm
- Stroke lengths: 200, 250, 300, 350, 400, 450, 500, 600, 700, 800, 900, 1000 mm
- Maximum stroke length: 1300 mm (25, 32, 40, 50 & 63 bore)
- Minimum operating pressure: 0.18 MPa (26 psi)
- Speed: 50 ~ 300 mm/sec.
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators