- SMC Home
- Products
- Actuators
- Specialty Actuators
- High Durability
- High Durability CQ2 Series
High Durability CQ2 Series
The high durability series CQ2 cylinders offers at least 4 times better durability. Therefore, the maintenance intervals for CQ2-XB24 can be extended. The CQ2-XC4 offers up to 6 times durability and is suitable for environments with ceramic powder, toner powder, paper powder, and metallic powder. The high durability CQ2 series employs the same specification and dimensions as the existing model, CQ2 compact cylinder series.

CQ2-XB24, Longer Life Cylinder, Double Acting Single Rod
The CQ2-XB24 double acting single rod, compact cylinder with new technology offers at least 4 times superior durabiltiy and environmental resistance. The CQ2-XB24 allows for extended maintenance intervals and employs the same specifications and dimensions as the existing CQ2 compact cylinder models.
- Double acting, single rod, compact cylinder
- Bore sizes (mm): 12, 16, 20, 25, 32, 40
- Standard stroke range (mm): 5 to 100
- Port thread: M (12 to 25 bore), Rc, NPT, G (32 to 40 bore)

CQ2-XC4*, Dust Resistant Compact Cylinder, Double Acting Single Rod
Dust-resistant double acting, single rod version of the CQ2 compact cylinder. The CQ2-XC4* is available in bore sizes from 20mm to 63mm. The CQ2-XCA/B/C offers superior durability and environmental resistance compared to standard products. This cylinder can be seleted according to application. It comes standard with male or female piston rod threads. It is possible to mount auto switches on any of the 4 surfaces.
- Up to 6 times more durable in dusty environments
- Applicable Powder particle size: 20 to 100 microns
- Double acting single rod, compact cylinder
- Bore sizes (mm): 20, 25, 32, 40, 50, 63
- Standard stroke range (mm): 5 to 100
- Port threads: M (20, 25 bore); Rc, NPT or G (32 to 63)
- Auto switch capable
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Mounting Kits for Multi-Axis Systems
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery