- SMC Home
- Products
- Pneumatic Actuators
- Specialty Actuators
- High Durability
- High Durability MGP Series
High Durability MGP Series
The MGP-XC4 offers up to 6 times durability and is suitable for environments with ceramic powder, toner powder, paper powder, and metallic powder. The high durability MGP-XC4 series employs the same specification and dimensions as the existing model, MGP standard guided cylinder series.
MGPM-XC4*, Dust Resistant Guided Cylinder, Slide Bearing
The MGPM is a compact body actuator integrated with internal guide shafts to isolate the load bearing from the movement of the actuator's rod and seals. The carbon steel alloy slide bearing provides lateral stability protecting it from side load impacts, suitable for stopping applications. The MGP-XC4A/B/C offers superior durability and environmental resistance compared to standard products. This cylinder can be selected according to application. The rod cover assembly can be replaced according to the operating conditions.
- High Durability Series
- Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63, 80, 100
- Up to 6 times more durable in dusty environments
- Applicable Powder particle size: 20 to 100 microns
- Auto Switch capable
MGPL-XC4*, Dust Resistant Guided Cylinder, Ball Bushing Bearing
The MGPL is a compact body actuator integrated with internal guide shafts to isolate the load bearing from the movement of the actuator's rod and seals. The high precision ball bushing allows for smooth operation that ensures stable travel resistance, suitable for pushing and lifting applications. The MGP-XC4B/C offers superior durability and environmental resistance compared to standard products. This cylinder can be selected according to application. The rod cover assembly can be replaced according to the operating conditions.
- High Durability Series
- Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80, 100
- Up to 6 times more durable in dusty environments
- Applicable Powder particle size: 20 to 100 microns
- Auto Switch capable
MGP-XB24, Compact Guide, Longer Life Cylinder
The MGP-XB24 guided cylinder with new technology offers at least 4 times superior durability. The MGP-XB24 allows for extended maintenance intervals and employs the same specifications and dimensions as the existing MGP guided cylinder.
- High Durability Series
- Bore sizes (mm): 12, 16, 20, 25, 32, 40
- Standard stroke (mm): 10 to 200
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators