- SMC Home
- Products
- Pneumatic Actuators
- Specialty Actuators
- Hygienic Actuators
- HY Hygienic Actuators
HY Hygienic Actuators
SMC's hygienic design cylinders, series HY, offers significantly improved water resistance by adopting a new lubricating construction. The cylinder's flat configuration (grooves for auto switches and holes for cushion needles, etc. have been eliminated) allow the surface to be wiped off easily.
HYQ, Hygienic Design Cylinder
SMC's hygienic design cylinders, series HY, offers significantly improved water resistance by adopting a new lubricating construction. The cylinder's flat configuration (grooves for auto switches and holes for cushion needles, etc. have been eliminated) allow the surface to be wiped off easily.- Hygienic design cylinder
- Bore sizes (mm): 20, 25, 32, 40, 50, 63
- Strokes up to 100mm depending on bore size
- New switch style allows cylinder surface to be wiped off easily
- New lubricating construction significantly improves water resistance
- Male or female rod end
HYB, Hygienic Design Cylinder, Round Type
SMC's hygienic design cylinders, series HY, offers significantly improved water resistance by adopting a new lubricating construction. The cylinder's flat configuration (grooves for auto switches and holes for cushion needles, etc. have been eliminated) allow the surface to be wiped off easily.- Five fold increase in service life over the conventional water resistant cylinder
- The mounting dimensions are identical to those of the CG1 series
- Maximum operating pressure: 1.0MPa
- Ambient and fluid temperature: with auto switch: 0°C to 60°C, without auto switch: 0°C to 70°C
- Sealant material: NBR and external FKM
HYG, Hygienic Cylinder with Guide Rods
SMC's hygienic design cylinders, series HY, offers significantly improved water resistance by adopting a new lubricating construction. The cylinder's flat configuration (grooves for auto switches and holes for cushion needles, etc. have been eliminated) allow the surface to be wiped off easily.- Bore sizes: 20, 25, 32, 40, 50, 63 mm
- Stroke lengths (20, 25 bore): 20, 30, 40, 100, 150, 200 mm
- Stroke lengths (32, 40, 50, 63 bore): 25, 50, 100, 150, 200 mm
- FKM, fluoropolymer seal option
- NSF-H1 food grade grease option
- Auto switch capable
HYC, Hygienic Design Cylinder, ISO Type
SMC's hygienic design cylinders, series HY, offers significantly improved water resistance by adopting a new lubricating construction. The cylinder's flat configuration (grooves for auto switches and holes for cushion needles, etc. have been eliminated) allow the surface to be wiped off easily.- Hygienic design cylinder
- ISO/VDMA conforming
- Bore sizes (mm): 32, 40, 50, 63
- Strokes up to 600mm depending on bore size
- New lubricating construction significantly improves water resistance
- Auto switch capable
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators