- SMC Home
- Products
- Pneumatic Actuators
- Specialty Actuators
- Load Stopping
- RZQ 3 Position Actuator
RZQ 3 Position Actuator
3 position cylinder series RZQ provides intermediate stop mechanism. 2 intermediate strokes are possible with only a small extension in total length. First stage stroke can be specified without changing the overall length. High accuracy is achieved by an intermediate stop method of pressing metallic components against each other. A tube rod with a large bore which is 70% the piston diameter is used to withstand lateral load. Wide variations of mountings are available.
RZQ, 3 Position Cylinder (Standard Strokes Only)
3 position cylinder series RZQ provides intermediate stop mechanism. 2 intermediate strokes are possible with only a small extension in total length. First stage stroke can be specified without changing the overall length. High accuracy is achieved by an intermediate stop method of pressing metallic components against each other. A tube rod with a large bore which is 70% the piston diameter is used to withstand lateral load. Wide variations of mountings are available.
- 3 position cylinder w/intermediate stopper mechanism
- 2-stage stroke enabled with a small increase in length
- Repeatability in intermediate stop positioning: ¹0.02 or less
- First-stage stroke can be freely specified
- Wide variations in mounting
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators