- SMC Home
- Products
- Pneumatic Actuators
- Specialty Actuators
- Low Speed-Low Friction
- Low Friction
- MQM Low Friction Compact Cylinder
MQM Low Friction Compact Cylinder
Series MQM is a lateral load resisting, low friction, compact cylinder for low to high speeds. The metal seal construction with low operating resistance allows actuation in speed and output control ranges that are impossible for ordinary cylinders. The MQM offers long life expectancy of 10,000km or 100 million full cycles.
MQM, Lateral Load Resisting Cylinder, Low Friction
Series MQM is a lateral load resisting, low friction, compact cylinder for low to high speeds. The metal seal construction with low operating resistance allows actuation in speed and output control ranges that are impossible for ordinary cylinders. The MQM offers long life expectancy of 10,000km or 100 million full cycles.
- Lateral Load Resisting Cylinder, Low Friction
- Bore sizes: 10, 16, 20, 25, 32, 40 mm
- High speed/frequency version available
- Long service life of 10,000 km for 100 million full cycles.