- SMC Home
- Products
- Pneumatic Actuators
- Specialty Actuators
- Rod Locking Actuators
- End Lock Actuators
- Guided End Lock Actuators
Guided End Lock Actuators
Guided type end lock cylinders are available with a variety of locking methods and locking options in one direction or both depending on cylinder model. Emergency stops and intermediate stops are possible. Locking position can be changed to accommodate an exterior stopper position or the thickness of clamped work pieces.
MGPM-H/R, Standard Guided Cylinder with End Lock, Slide Bearing
The MGPM* - H/R is a compact body, end lock actuator integrated with internal guide shafts to isolate the load bearing from the movement of the actuator's rod and seals. The end lock can be specified for either the head end (H) or rod end (R) of the stroke. The brake spring, end lock mechanism will engage when air pressure is lost for drop prevention applications and can be released by reintroducing air pressure or via a manual release bolt. The (M) carbon steel alloy slide bearing provides lateral stability protecting it from side load impacts, suitable for stopping applications.
- Bore sizes: 20, 25, 32, 40, 50, 63, 80, 100 mm
- Non-rotating accuracy ranges from +/-0.04° (100 mm bore) to +/- 0.07° (20 mm bore)
- Rubber bumpers as standard
- Auto switch capable
MGPL-H/R, Standard Guided Cylinder with End Lock, Ball Bushing Bearing
The MGPL* - H/R is a compact body, end lock actuator integrated with internal guide shafts to isolate the load bearing from the movement of the actuator's rod and seals. The end lock can be specified for either the head end (H) or rod end (R) of the stroke. The brake spring, end lock mechanism will engage when air pressure is lost for drop prevention applications and can be released by reintroducing air pressure or via a manual release bolt. The (L) high precision ball bushing allows for smooth operation that ensures stable travel resistance, suitable for pushing and lifting applications.
- Bore sizes: 20, 25, 32, 40, 50, 63, 80, 100 mm
- Non-rotating accuracy ranges from +/-0.05° (100 mm bore) to +/- 0.09° (20 mm bore)
- Rubber bumpers as standard
- Auto switch capable
MGPA-H/R, Guide Rod, High Precision Ball Bushing Cylinder with End Lock
The MGPA* - H/R is a compact body, end lock actuator integrated with internal guide shafts to isolate the load bearing from the movement of the actuator's rod and seals. The end lock can be specified for either the head end (H) or rod end (R) of the stroke. The brake spring, end lock mechanism will engage when air pressure is lost for drop prevention applications and can be released by reintroducing air pressure or via a manual release bolt. The press fitted high precision ball bushing results in a non-rotating accuracy of +/-0.01° across all bore sizes.
- Bore sizes: 20, 25, 32, 40, 50, 63, 80, 100 mm
- Non-rotating accuracy of +/-0.01° across all bore sizes.
- Stroke lengths: 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400 mm
- Auto switch capable
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators