- SMC Home
- Products
- Pneumatic Actuators
- Specialty Actuators
- Rod Locking Actuators
- Rod Locking
- CP96N Rod Locking Actuator
CP96N Rod Locking Actuator
The CP96N series is available with a single or double rod in 6 bore sizes from 32 to 100mm. The air cushion and bumper cushion combination greatly reduces noise at the end of stroke. High accuracy covers and tie rod nuts improve mounting accuracy and extend the cylinder life. Increasing the precision of the bushing and piston rod, as well as reducing tolerances, has decreased the deflection of the piston rod. Standard strokes range from 25 to 800mm.
CP96N(D) Double Acting, Single/Double Rod, With Lock Unit
The CP96N series is available with a single or double rod in 6 bore sizes from 32 to 100mm. The air cushion and bumper cushion combination greatly reduces noise at the end of stroke. High accuracy covers and tie rod nuts improve mounting accuracy and extend the cylinder life. Increasing the precision of the bushing and piston rod, as well as reducing tolerances, has decreased the deflection of the piston rod. Standard strokes range from 25 to 800mm.
- Lock can be manually operated with a hexagon wrench - can be easily mounted onto equipment
- Improved ease of maintenance - the lock unit and the cylinder can be separated
- Holding force improved by 15%
- Stopping accuracy within ±1mm
- Overall length reduced by 27.5mm max.
MWB-UT, Lock Unit
The MWB series is a tie-rod cylinder MB series with lock and is ideal for applications requiring intermediate stops, emergency stops, and drop prevention. The MWB series is an improved design over the MNB series with its improved ease of maintenance with separate lock and cylinder construction. The exhaust locking design allows for the lock release to be manually operated with a hexagon wrench. The MWB series is available with many standard options including seven mounting types, port thread variations, optional rod boot, air cushion or rubber bumper cushion design, pivot bracket option and rod end bracket options. Available in bore sizes 32, 40, 50, and 63mm.
- Bore Sizes: 32, 40, 50, 63.
- Applicable rod size: 12, 16, 20.
- Locking action: Exhaust locking.
- Max. operating pressure: 1.0 MPa.
- Locking direction: Both directions.
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators