MLGP
The MLGP-B/F is a compact body, locking actuator integrated with internal guide shafts to isolate the load bearing from the movement of the actuator's rod and seals. The locking mechanism can be specified for either the extension side (F) or the retraction side (B) of the stroke. The brake spring, locking mechanism will engage when air pressure is lost for drop prevention applications and can be released by reintroducing air pressure or via a manual process. The (L) high precision ball bushing allows for smooth operation that ensures stable travel resistance, suitable for pushing and lifting applications. The (M) carbon steel alloy slide bearing provides lateral stability protecting it from side load impacts, suitable for stopping applications.
MLGP-B/F, Standard Guided Cylinder with One-way Lock
The MLGP-B/F is a compact body, locking actuator integrated with internal guide shafts to isolate the load bearing from the movement of the actuator's rod and seals. The locking mechanism can be specified for either the extension side (F) or the retraction side (B) of the stroke. The brake spring, locking mechanism will engage when air pressure is lost for drop prevention applications and can be released by reintroducing air pressure or via a manual process. The (L) high precision ball bushing allows for smooth operation that ensures stable travel resistance, suitable for pushing and lifting applications. The (M) carbon steel alloy slide bearing provides lateral stability protecting it from side load impacts, suitable for stopping applications.
- Bore sizes: 20, 25, 32, 40, 50, 63, 80, 100 mm
- (L) Ball bushing non-rotating accuracy: +/-0.03° to +/- 0.04°
- (M) Slide bearing non-rotating accuracy: +/-0.03° to +/- 0.06°
- Rubber bumpers as standard
- Auto switch capable
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery