- SMC Home
- Products
- Pneumatic Actuators
- Specialty Actuators
- Rod Locking Actuators
- Rod Locking
- MWB Rod Locking Actuator
MWB Rod Locking Actuator
The MWB series is a tie-rod cylinder MB series with lock and is ideal for applications requiring intermediate stops, emergency stops, and drop prevention. The MWB series is an improved design over the MNB series with its improved ease of maintenance with separate lock and cylinder construction. The exhaust locking design allows for the lock release to be manually operated with a hexagon wrench. The MWB series is available with many standard options including seven mounting types, port thread variations, optional rod boot, air cushion or rubber bumper cushion design, pivot bracket option and rod end bracket options. Available in bore sizes 32, 40, 50, 63, 80, 100mm.
M(D)WB, Double Acting, Single Rod w/Lock
The MWB series is a tie-rod cylinder MB series with lock and is ideal for applications requiring intermediate stops, emergency stops, and drop prevention. The MWB series is an improved design over the MNB series with its improved ease of maintenance with separate lock and cylinder construction. The exhaust locking design allows for the lock release to be manually operated with a hexagon wrench. The MWB series is available with many standard options including seven mounting types, port thread variations, optional rod boot, air cushion or rubber bumper cushion design, pivot bracket option and rod end bracket options. Available in bore sizes 32, 40, 50, 63, 80, 100mm.
- High stopping accuracy within +/-1mm
- Holding force up to 6080 N
- Locking in both directions
M(D)WBW, Double Acting, Double Rod w/Lock
The MWB series is a tie-rod cylinder MB series with lock and is ideal for applications requiring intermediate stops, emergency stops, and drop prevention. The MWB series is an improved design over the MNB series with its improved ease of maintenance with separate lock and cylinder construction. The exhaust locking design allows for the lock release to be manually operated with a hexagon wrench. The MWB series is available with many standard options including seven mounting types, port thread variations, optional rod boot, air cushion or rubber bumper cushion design, pivot bracket option and rod end bracket options. Available in bore sizes 32, 40, 50, 63, 80, 100mm.
- High stopping accuracy within +/-1mm
- Holding force up to 2450 N
- Locking in both directions
MWB-UT, Lock Unit
The MWB series is a tie-rod cylinder MB series with lock and is ideal for applications requiring intermediate stops, emergency stops, and drop prevention. The MWB series is an improved design over the MNB series with its improved ease of maintenance with separate lock and cylinder construction. The exhaust locking design allows for the lock release to be manually operated with a hexagon wrench. The MWB series is available with many standard options including seven mounting types, port thread variations, optional rod boot, air cushion or rubber bumper cushion design, pivot bracket option and rod end bracket options. Available in bore sizes 32, 40, 50, 63, 80, 100mm.
- Bore Sizes: 32, 40, 50, 63.
- Applicable rod size: 12, 16, 20.
- Locking action: Exhaust locking.
- Max. operating pressure: 1.0 MPa.
- Locking direction: Both directions.
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators