- SMC Home
- Products
- Pneumatic Actuators
- Specialty Actuators
- Sine Smooth Acceleration
- REA Smooth Acceleration Actuator
REA Smooth Acceleration Actuator
When working with delicate materials such as Silicone wafers, magnetic disks, or LCD substrates, non-shock actuation must be balanced with high speed/throughput. The REA provides the features needed to allow rapid transfer with a speed of up to 300mm/sec but virtually eliminates shock impact. Integrated cushion spears allow smooth acceleration and deceleration, while also simplifying construction of the cylinder. Based on the magnetically coupled cylinder concept, the REA’s resulting smooth acceleration and deceleration occurs without influence from load, speed, or even pressure fluctuations. REA is available in 5 bore sizes from 25mm to 63mm and strokes up to 1000mm
REA, Sine Rodless Cylinder, Standard
When working with delicate materials such as Silicone wafers, magnetic disks, or LCD substrates, non-shock actuation must be balanced with high speed/throughput. The REA provides the features needed to allow rapid transfer with a speed of up to 300mm/sec but virtually eliminates shock impact. Integrated cushion spears allow smooth acceleration and deceleration, while also simplifying construction of the cylinder. Based on the magnetically coupled cylinder concept, the REA’s resulting smooth acceleration and deceleration occurs without influence from load, speed, or even pressure fluctuations. REA is available in 5 bore sizes from 25mm to 63mm and strokes up to 1000mm
- Sine cylinder, standard type
- Bore sizes: 25, 32, 40, 50 63 (mm)
- Strokes up to 1000mm available
- Magnetically coupled
- Smooth acceleration and deceleration
REAR, Sine Rodless Cylinder, Direct Mount
When working with delicate materials such as Silicone wafers, magnetic disks, or LCD substrates, non-shock actuation must be balanced with high speed/throughput. The REA provides the features needed to allow rapid transfer with a speed of up to 300mm/sec but virtually eliminates shock impact. Integrated cushion spears allow smooth acceleration and deceleration, while also simplifying construction of the cylinder. Based on the magnetically coupled cylinder concept, the REA’s resulting smooth acceleration and deceleration occurs without influence from load, speed, or even pressure fluctuations. REA is available in 5 bore sizes from 25mm to 63mm and strokes up to 1000mm
- Direct mount type
- Bore sizes: 10, 15, 20, 25, 32, & 40(mm)
- Strokes from 150mm through 1000mm
- Auto switch capable
REAH, Sine Rodless Cylinder, High Precision Guide
When working with delicate materials such as Silicone wafers, magnetic disks, or LCD substrates, non-shock actuation must be balanced with high speed/throughput. The REA provides the features needed to allow rapid transfer with a speed of up to 300mm/sec but virtually eliminates shock impact. Integrated cushion spears allow smooth acceleration and deceleration, while also simplifying construction of the cylinder. Based on the magnetically coupled cylinder concept, the REA’s resulting smooth acceleration and deceleration occurs without influence from load, speed, or even pressure fluctuations. REA is available in 5 bore sizes from 25mm to 63mm and strokes up to 1000mm
- High precision guide
- Bore sizes: 10, 15, 20, 25, & 32(mm)
- Strokes from 150mm through 1000mm
- Auto switch capable
REAL, Sine Rodless Cylinder, Slider Type, Ball Bushing
When working with delicate materials such as Silicone wafers, magnetic disks, or LCD substrates, non-shock actuation must be balanced with high speed/throughput. The REA provides the features needed to allow rapid transfer with a speed of up to 300mm/sec but virtually eliminates shock impact. Integrated cushion spears allow smooth acceleration and deceleration, while also simplifying construction of the cylinder. Based on the magnetically coupled cylinder concept, the REA’s resulting smooth acceleration and deceleration occurs without influence from load, speed, or even pressure fluctuations. REA is available in 5 bore sizes from 25mm to 63mm and strokes up to 1000mm
- Bore sizes: 10, 15, 20, 25, 32, 40
- Maximum speed 300 mm/sec
- Direct mount cylinder from top or side
- Auto switch capable
- Compact design
REAS, Sine Rodless Cylinder, Slider Type, Slide Bearing
When working with delicate materials such as Silicone wafers, magnetic disks, or LCD substrates, non-shock actuation must be balanced with high speed/throughput. The REA provides the features needed to allow rapid transfer with a speed of up to 300mm/sec but virtually eliminates shock impact. Integrated cushion spears allow smooth acceleration and deceleration, while also simplifying construction of the cylinder. Based on the magnetically coupled cylinder concept, the REA’s resulting smooth acceleration and deceleration occurs without influence from load, speed, or even pressure fluctuations. REA is available in 5 bore sizes from 25mm to 63mm and strokes up to 1000mm
- Bore sizes: 10, 15, 20, 25, 32, 40
- Maximum speed 300 mm/sec
- Auto switch capable
- Integrated guide type
- Centralized piping option
Rodless Cylinder, 12-REA, Sine, Accelerating & Decelarating Clean Room, Magnetically Coupled
When working with delicate materials such as Silicone wafers, magnetic disks, or LCD substrates, non-shock actuation must be balanced with high speed/throughput. The REA provides the features needed to allow rapid transfer with a speed of up to 300mm/sec but virtually eliminates shock impact. Integrated cushion spears allow smooth acceleration and deceleration, while also simplifying construction of the cylinder. Based on the magnetically coupled cylinder concept, the REA’s resulting smooth acceleration and deceleration occurs without influence from load, speed, or even pressure fluctuations. REA is available in 5 bore sizes from 25mm to 63mm and strokes up to 1000mm
- Allows high speed transfer
- Bore sizes: 25, 32, 40, 63
- Strokes: 200~1000mm
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators