- SMC Home
- Products
- Pneumatic Actuators
- Specialty Actuators
- Sine Smooth Acceleration
- REC Sine Cylinder
REC Sine Cylinder
The transportation of delicate items often requires greater control of cylinder acceleration and deceleration than is afforded by traditional air cushions. For this reason, SMC has developed the REC sine cylinder. The term "sine cylinder" is derived from the shape of the velocity curve at both ends of stroke. This control is achieved with the addition of two grooves on each cushion spear which results in a more gradual initial acceleration or deceleration and smooth transition to or from full speed operation. To accomplish this type of motion with a traditional cylinder typically requires extensive external flow control. REC is a repairable basic cylinder.
REC, Sine Cylinder, Rod Style
The transportation of delicate items often requires greater control of cylinder acceleration and deceleration than is afforded by traditional air cushions. For this reason, SMC has developed the REC sine cylinder. The term "sine cylinder" is derived from the shape of the velocity curve at both ends of stroke. This control is achieved with the addition of two grooves on each cushion spear which results in a more gradual initial acceleration or deceleration and smooth transition to or from full speed operation. To accomplish this type of motion with a traditional cylinder typically requires extensive external flow control. REC is a repairable basic cylinder.
- Allows rapid transfer of work with dramatically reduced shock/impact
- Smooth acceleration/deceleration (0.5 G or less)
- Space-saving has been realized by simple circuit
- Applicable to clean room class 100
- Reducing actuation cycle time
10/11-REC, Sine Cylinder, Clean Room
The transportation of delicate items often requires greater control of cylinder acceleration and deceleration than is afforded by traditional air cushions. For this reason, SMC has developed the REC sine cylinder. The term "sine cylinder" is derived from the shape of the velocity curve at both ends of stroke. This control is achieved with the addition of two grooves on each cushion spear which results in a more gradual initial acceleration or deceleration and smooth transition to or from full speed operation. To accomplish this type of motion with a traditional cylinder typically requires extensive external flow control. REC is a repairable basic cylinder.
- Clean room
- Bore sizes: 20, 25, 32, 40
- Stroke: 150 to 1000mm
REC, Accessory, Mounting Brackets
The transportation of delicate items often requires greater control of cylinder acceleration and deceleration than is afforded by traditional air cushions. For this reason, SMC has developed the REC sine cylinder. The term "sine cylinder" is derived from the shape of the velocity curve at both ends of stroke. This control is achieved with the addition of two grooves on each cushion spear which results in a more gradual initial acceleration or deceleration and smooth transition to or from full speed operation. To accomplish this type of motion with a traditional cylinder typically requires extensive external flow control. REC is a repairable basic cylinder.
- Accessory: mounting brackets
- Types: C (single clevis), D (double clevis), F (flange/foot), L (axial foot), T (trunnion)
- Applicable Bore Sizes: 20mm, 25mm, 32mm, 40mm
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators