CV3
Series CV3 is a valve mounted, double acting cylinder. The operation style can be changed to normally retracted or normally extended. Built-in throttle valves are provided to enable speed adjustments in each direction. CV3 has six mounting options available and bore sizes range from 40mm to 100mm. The CV3 series is auto switch capable.
C(D)V3, Valve Mounted Cylinder, Double Acting
Series CV3 is a valve mounted, double acting cylinder. The operation style can be changed to normally retracted or normally extended. Built-in throttle valves are provided to enable speed adjustments in each direction. CV3 has six mounting options available and bore sizes range from 40mm to 100mm. The CV3 series is auto switch capable.
- Double acting, valve mounted
- Applicable bores (mm): 40, 50 , 63, 80, 100
- 8 mounting styles
- Auto switch capable
C(D)V3K, Valve Mounted Cylinder, Non-rotating, Double Acting
Series CV3 is a valve mounted, double acting cylinder. The operation style can be changed to normally retracted or normally extended. Built-in throttle valves are provided to enable speed adjustments in each direction. CV3 has six mounting options available and bore sizes range from 40mm to 100mm. The CV3 series is auto switch capable.
- Non-rotating, double acting, valve mounted
- Applicable bores (mm): 40, 50, 63
- 6 mounting styles
- Auto switch capable
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery