- SMC Home
- Products
- Pneumatic Actuators
- Specialty Actuators
- Valve Mounted
- CVM3 Round Body Cylinder with Mounted Valve
CVM3 Round Body Cylinder with Mounted Valve
Series CVM3 is a valve mounted cylinder with single acting, spring return or spring extend actuation. CVM3 has eight mounting options available and bore sizes range from 20mm to 40mm. A cylinder with the auto switch installed can also be manufactured.
C(D)VM3, Valve Mounted Cylinder, Single Acting, Return/Extend
Series CVM3 is a valve mounted cylinder with single acting, spring return or spring extend actuation. CVM3 has eight mounting options available and bore sizes range from 20mm to 40mm. A cylinder with the auto switch installed can also be manufactured.
- Single acting, spring return/extend, valve mounted
- Applicable bores (mm): 20, 25, 32, 40
- Standard strokes (mm): 25, 50, 75, 100, 125, 150, 200, 250 (depending on bore size)
- Auto switch capable
C(D)VM3K,Valve Mounted Cylinder, Non-rotating, Single Acting, Spring Return/Extend,
Series CVM3 is a valve mounted cylinder with single acting, spring return or spring extend actuation. CVM3 has eight mounting options available and bore sizes range from 20mm to 40mm. A cylinder with the auto switch installed can also be manufactured.
- Single acting, spring return/extend, valve mounted
- Applicable bores (mm): 20, 25, 32, 40
- Standard strokes (mm): 25, 50, 75, 100, 125, 150, 200, 250
- Auto switch capable
CVM, Accessory, Mounting Bracket
Series CVM3 is a valve mounted cylinder with single acting, spring return or spring extend actuation. CVM3 has eight mounting options available and bore sizes range from 20mm to 40mm. A cylinder with the auto switch installed can also be manufactured.
- Axial foot, flange, single clevis, double clevis, and trunnion mounting brackets
- Applicable to 20, 25, 32 and 40mm bore sizes
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators