CVM5
Series CVM5 is a double acting, single rod, valve mounted cylinder. Operation style can be changed to normally retracted or normally extended. CVM5 has eight mounting options available and bore sizes range from 20mm to 40mm. Built-in One-touch fittings are also available. A cylinder with the auto switch installed can be manufactured.

C(D)VM5, Valve Mounted Cylinder, Double Acting, Single Return/Extend
Series CVM5 is a double acting, single rod, valve mounted cylinder. Operation style can be changed to normally retracted or normally extended. CVM5 has eight mounting options available and bore sizes range from 20mm to 40mm. Built-in One-touch fittings are also available. A cylinder with the auto switch installed can be manufactured.
- Valve mounted, double acting single rod cylinder
- Bore sizes (mm): 20, 25, 32, 40
- Available with one-touch fittings
- 8 mounting styles
- Auto switch capable

C(D)VM5K, Valve Mounted Cylinder, Non-rotating, Double Acting
Series CVM5 is a double acting, single rod, valve mounted cylinder. Operation style can be changed to normally retracted or normally extended. CVM5 has eight mounting options available and bore sizes range from 20mm to 40mm. Built-in One-touch fittings are also available. A cylinder with the auto switch installed can be manufactured.
- Valve mounted, double acting non-rotating cylinder
- Bore sizes (mm): 20, 25, 32, 40
- Available with one-touch fittings
- 8 mounting styles
- Auto switch capable

CVM, Accessory, Mounting Bracket
Series CVM5 is a double acting, single rod, valve mounted cylinder. Operation style can be changed to normally retracted or normally extended. CVM5 has eight mounting options available and bore sizes range from 20mm to 40mm. Built-in One-touch fittings are also available. A cylinder with the auto switch installed can be manufactured.
- Axial foot, flange, single clevis, double clevis, and trunnion mounting brackets
- Applicable to 20, 25, 32 and 40mm bore sizes
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery