- SMC Home
- Products
- Pneumatic Actuators
- Actuator Accessories
- Speed Controllers
- ASV-JASV Exhaust Controller
ASV/JASV Exhaust Controller
Series ASV and JASV speed exhaust controllers provide an effective flow area that is two times larger than that of a speed controller. They incorporate quick exhaust valve and metering functions to permit high speed cylinder operation and can be useful in handling condensation issues that can arise in some applications. A silencer, One-touch fitting and resin body are supplied as standard on these units. All Brass parts are electroless nickel plated.
ASV, Speed Exhaust Controller
The ASV series of speed exhaust controller is available in two styles depending on size. The ASV120F/220F are elbow styles that look like a standard speed controller. The ASV310F~510 are a tee-type design with twice the flow capacity of a standard speed controller and also add flame resistance for use in welding applications.
- Available tube connections: 5/32", 1/4", 5/16", 3/8", 1/2", 4mm, 6mm, 8mm, 10mm, 12mm
- Available threaded connections: M3 x 0.5, M5 x 0.8, 10-32 UNF, R1/8, R1/4, R3/8, R1/2, NPT1/8, NPT1/4, NPT3/8, NPT1/2
- Spatter covers available (ASV310F/410F/510F)
JASV, Speed Exhaust Controller, Compact Type
The compact JASV speed exhaust controller is designed for decreased mounting height compared to the standard ASV. This enables installation in much smaller spaces than the equivalent ASV120F/220F. It features a push-lock adjustment design and can also be adjusted using a screwdriver (when unlocked).
- Three inch (1/8", 5/32", 1/4") and three metric (3.2, 4, 6mm) tube connections available
- Available threaded connections: M3 x 0.5, M5 x 0.8, 10-32 UNF, R1/8, NPT1/8, G1/8
- Simple mounting using a hex key
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators