- SMC Home
- Products
- Pneumatic Actuators
- Actuator Accessories
- Speed Controllers
- ASV-JASV Exhaust Controller
- JASV Speed Exhaust Controller Compact Type
JASV, Speed Exhaust Controller, Compact Type
The compact JASV speed exhaust controller is designed for decreased mounting height compared to the standard ASV. This enables installation in much smaller spaces than the equivalent ASV120F/220F. It features a push-lock adjustment design and can also be adjusted using a screwdriver (when unlocked).
- Three inch (1/8", 5/32", 1/4") and three metric (3.2, 4, 6mm) tube connections available
- Available threaded connections: M3 x 0.5, M5 x 0.8, 10-32 UNF, R1/8, NPT1/8, G1/8
- Simple mounting using a hex key