- SMC Home
- Products
- Pneumatic Actuators
- Grippers for Pick and Place
- Gripper-2 Finger
- Angular Grippers
- Maximum 30 - MHC
Maximum 30° - MHC
Grippers with angular finger opening from 30° to -10° make the MHC2 suitable for workpieces of odd shapes and where space is too tight to accommodate a parallel type gripper.
MHC2, Air Gripper, Angular Style
Grippers with angular finger opening from 30° to -10° make the MHC2 suitable for workpieces of odd shapes and where space is too tight to accommodate a parallel type gripper.
- Bore sizes: 6, 10, 16, 20, 25 mm
- Built-in throttle for speed adjustment
- Option for NSF-H1, food grade lubricant
- Auto switch capable
MHCM2, Air Gripper, Fulcrum Opening Type, Small Type
The finger opening angle ranges from 20° to -7° making the MHCM2 suitable for workpieces of odd shapes and where space is too tight to accommodate a parallel type gripper.
- Bore sizes: 7 mm
- Built-in throttle for speed adjustment
- Option for NSF-H1, food grade lubricant
- Bore size: ø7mm
MHCA, Air Gripper, Fulcrum Opening Type, Compact Standard
The finger opening angle ranges from 30° to -10° making the MHCA suitable for workpieces of odd shapes and where space is too tight to accommodate a parallel type gripper.
- Bore Size: 6mm
- Built-in throttle for speed adjustment
- Option for NSF-H1, food grade lubricant