- SMC Home
- Products
- Pneumatic Actuators
- Grippers for Pick and Place
- Gripper-2 Finger
- Angular Grippers
- Maximum 30 - MHC
- MHCM2 Air Gripper Fulcrum Opening Type Small Type
MHCM2, Air Gripper, Fulcrum Opening Type, Small Type
The finger opening angle ranges from 20° to -7° making the MHCM2 suitable for workpieces of odd shapes and where space is too tight to accommodate a parallel type gripper.
- Bore sizes: 7 mm
- Built-in throttle for speed adjustment
- Option for NSF-H1, food grade lubricant
- Bore size: ø7mm